AD5582

PRODUCTION

Quad, Parallel Input, Voltage Output, 12-Bit Digital-to-Analog Converter

Viewing:

Overview

  • 12-bit linearity and monotonic AD5582
  • Wide operating range: single 5 V to 15 V or dual ±5 V supply
  • Unipolar or bipolar operation
  • Double buffered registers enable independent or simultaneous multichannel updates
  • 4 independent rail-to-rail reference inputs
  • 20 mA high current output drive
  • Parallel interface
  • Data readback capability
  • 5 μs settling time
  • Built-in matching resistor simplifies negative reference
  • Unconditionally stable under any capacitive loading
  • Compact footprint: TSSOP-48
  • Extended temperature range: −40°C to +125°C
AD5582
Quad, Parallel Input, Voltage Output, 12-Bit Digital-to-Analog Converter
AD5582 Functional Block Diagram AD5582 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5724 PRODUCTION Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
AD5724R PRODUCTION Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC with Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Latest Discussions

Recently Viewed