AD5452

PRODUCTION

12-Bit High Bandwidth Multiplying DACs with Serial Interface

Viewing:

Overview

  • 12 MHz multiplying bandwidth
  • Integral nonlinearity (INL) of ±0.25 LSB at 8-bit
  • 8-lead TSOT and MSOP packages
  • 2.5 V to 5.5 V supply operation
  • Pin-compatible 8-/10-/12-/14-bit current output DACs
  • ±10 V reference input
  • 50 MHz serial interface
  • 2.7 MSPS update rate
  • Extended temperature range:
    –40°C to +125°C
  • 4-quadrant multiplication
  • Power-on reset with brownout detect
  • <0.4 μA typical current consumption
  • Guaranteed monotonic
  • Qualified for automotive applications
AD5452
12-Bit High Bandwidth Multiplying DACs with Serial Interface
AD5450/AD5451/AD5452/AD5453 Functional Block Diagram AD5450/AD5451/AD5452/AD5453 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1


Evaluation Kits

EVAL-AD5453

AD5453 Evaluation Board

Product Details

The evaluation board for the AD5453 contains a SDP connection and software which allows the AD5453 to be controlled from an SDP board.

The SDP controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP controller board, please do so to ensure a full evaluation setup.

This evaluation board can be used to evaluate the AD5450, AD5451 and AD5452.

EVAL-AD5453
AD5453 Evaluation Board

Latest Discussions

Recently Viewed