AD420
PRODUCTIONSerial Input 16-Bit, 4-20 mA, 0-20 mA DAC
- Part Models
- 3
- 1ku List Price
- Starting From $24.89
Overview
- 4mA-20 mA, 0 mA-20 or 0 mA-24 Current Output
- 16-Bit Resolution and Monotonicity
- ±0.012% Max Integral Nonlinearity
- ±0.05% Max Offset (Trimmable)
- ±0.15% Max Total Output Error (Trimmable)
- Flexible Serial Digital Interface (3.3. MBPS)
- On-Chip Loop Fault Detection
- On-Chip 5 V Reference (25 ppm/°C Max)
- Asynchronous CLEAR Function
- Maximum Power Supply Range of 32 V
- Output Loop Compliance of 0 V to Vcc-2.75 V
- 24-Lead SOIC and PDIP Packages
The AD420 is a complete digital to current loop output converter, designed to meet the needs of the industrial control market. It provides a high precision, fully integrated, low cost single-chip solution for generating current loop signals in a compact 24-pin SOIC or PDIP package.
The output current range can be programmed to 4 mA-20 mA, 0 mA-20 mA or an overrange function of 0 mA-24 mA. The AD420 can alternatively provide a voltage output from a separate pin that can be configured to provide 0 V-5 V, 0 V-10 V, ±5 V or ±10 V with the addition of a single external buffer amplifier.
The 3.3 M Baud serial input logic design minimizes the cost of galvanic isolation and allows for simple connection to commonly used microprocessors. It can be used in three-wire or asynchronous mode and a serial-out pin is provided to allow daisy chaining of multiple DACs on the current loop side of the isolation barrier.
The AD420 uses sigma-delta (SD) DAC technology to achieve 16-bit monotonicity at very low cost. Full-scale settling to 0.1% occurs within 3 ms. The only external components that are required (in addition to normal transient protection circuitry) are three low cost capacitors which are used in the DAC output filter.
If the AD420 is going to be used at extreme temperatures and supply voltages, an external output transistor can be used to minimize power dissipation on the chip via the "BOOST" pin.
The FAULT DETECT pin signals when an open circuit occurs in the loop. The on-chip voltage reference can be used to supply a precision +5 V to external components in addition to the AD420 or, if the user desires temperature stability exceeding 25 ppm/°C, an external precision reference such as the AD586 can be used as the reference.
The AD420 is available in a 24-pin SOIC and PDIP over the industrial temperature range of -40°C to +85°C.
PRODUCT HIGHLIGHTS
- The AD420 is a single chip solution for generating 4 mA to 20 mA or 0 mA to 20 mA signals at the controller end of the current loop.
- The AD420 is specified with a power supply range from 12 V to 32 V. Output loop compliance is 0 V to VCC − 2.75 V.
- The flexible serial input can be used in 3-wire mode with SPI® or MICROWIRE® microcontrollers, or in asynchronous mode, which minimizes the number of control signals required.
- The serial data out pin can be used to daisy chain any number of AD420s together in 3-wire mode.
- At power-up, the AD420 initializes its output to the low end of the selected range.
- The AD420 has an asynchronous CLEAR pin, which sends the output to the low end of the selected range (0 mA, 4 mA, or 0 V).
- The AD420 BOOST pin accommodates an external transistor to off-load power dissipation from the chip.
- The offset of ±0.05% and total output error of ±0.15% can be trimmed if desired, using two external potentiometers.
Documentation
Solutions Bulletin & Brochure 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD420ANZ-32 | 24-Lead PDIP | ||
| AD420ARZ-32 | 24-Lead SOIC (Wide) | ||
| AD420ARZ-32-REEL | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2025 - 25_0083 Qualification of Wafer Fabrication Site at Analog Devices Camas WA for BIMOS Products |
||
| AD420ANZ-32 | PRODUCTION | |
| AD420ARZ-32 | PRODUCTION | |
| AD420ARZ-32-REEL | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD420ANZ-32 | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD420ANZ-32 | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD420ARZ-32 | PRODUCTION | |
| AD420ARZ-32-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5420 | PRODUCTION |
Single-Channel, 12-/16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC, HART Connectivity |
| AD5737 | NOT RECOMMENDED FOR NEW DESIGNS | Quad Channel, 12-Bit, Serial Input, 4-20mA Output DAC with Dynamic Power Control and HART Connectivity |
| AD5755-1 | PRODUCTION |
Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity |