TMC2262
RECOMMENDED FOR NEW DESIGNS65V/4ARMS+ Fully Integrated Smart Stepper Motor Driver
65V/4ARMS+ Smart Integrated Stepper Driver with S/D and SPI
- Part Models
- 2
- 1ku List Price
- Starting From $6.66
Overview
- Voltage Range 4.5V to 65V DC
- Low RDS(ON) (HS + LS): 0.08Ω Typical (TA = 25°C)
- Current Ratings per H-Bridge (Typical at 25°C):
- IRMS = 4ARMS (6A Full-Scale Sine Wave Peak)
- IMAX = 9.0A (Bridge Peak Current)
- SPI for Configuration and Diagnostics
- Step and Direction Interface for Control
- Fully-Integrated Lossless Current Sensing
- Incremental Encoder Interface
- TriCoder Sensorless Standstill Steploss Detection and Full-Step Encoder
- Highest Resolution of 256 Microsteps
- Programmable Sine Wave Table to Match Motor
- StealthChop+ Silent and Smooth Motor Operation with Resonance Dampening
- SpreadCycle Highly Dynamic Motor Control Chopper
- StallGuard2, StallGuard+ Sensorless Load Detection
- CoolStep, CoolStep+ Current Control for Application Energy Savings up to 90%
- μDcStep Load Dependent Velocity Adaptation
- Passive Braking and Freewheeling Mode
- Chip Temperature and Supply Voltage Measurement
- Full Protection and Diagnostics
- Real-Time On-Chip Scope Interface (RT-OCSI)
- Overvoltage Protection Output
- Compact 30-Pin 6mm x 6mm FCQFN Package
The TMC2262 is a miniaturized, smart, high-power single axis stepper motor driver IC with step and direction interface, SPI, and extensive diagnostic capabilities. Highest integration, high energy efficiency, and a small form factor enable miniaturized, scalable, and cost-effective motor drive solutions perfectly suited for Nema 17, Nema 23, and even Nema 24 steppers.
StealthChop+ ensures noiseless operation and maximum efficiency, optimal motor torque control, and dampening of mid-range motor resonances for a smoothly running motor with low mechanical vibrations. Combined with StallGuard+, CoolStep+ and μDcStep, this results in a highly efficient and versatile stepper motor driver. An unloaded Nema 17 motor automatically runs with as low as a few 10mA of supply current.
The TMC2262 smart 256 microstep motor driver integrates two 65V, 4.25A RMS, 6A peak H-bridges plus non-dissipative integrated current sensing (ICS). ICS eliminates bulky external sense resistors, resulting in space and power savings.
The integrated power MOSFETs' low impedance of ~40mΩ ensures high efficiency and low heat generation.
Abundant diagnostics include an on-chip scope interface for tuning and checking (RT-OCSI), temperature and voltage ADC, and a full set of protection functions like short protection and thermal shutdown.
It comes in a compact, near chip-scale, thermally optimized 30-pin 6mm x 6mm FCQFN package.
APPLICATIONS
- Textile, Sewing Machines, Knitting Machines
- Lab Automation, IVD
- Robotics and Factory Automation
- 3D Printers, Label Printers
- POS, Massage Chairs
- ATM, Cash Recycler, Bill Validators, Cash Machines
- Pumps and Valve Control
- Stage Lighting, Antenna Positioning
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMC2262AFV+ | 30L FC2QFN 6x6x0.75 mm | ||
| TMC2262AFV+T | 30L FC2QFN 6x6x0.75 mm |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| TMC2160 | RECOMMENDED FOR NEW DESIGNS | Stepper motor driver 8 to 60V, for external N-Fets with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2, SpreadCycle and StealthChop2 |
| TMC2241 | RECOMMENDED FOR NEW DESIGNS | 65V 2ARMS Smart Integrated Stepper Driver with S/D and SPI |
| TMC5262 | RECOMMENDED FOR NEW DESIGNS | 65V/4ARMS+ Fully Integrated Smart Stepper Motor Controller and Driver |
Evaluation Kits
Latest Discussions
No discussions on TMC2262 yet. Have something to say?
Start a Discussion on EngineerZone®