Overview
Features and Benefits
- Highly Integrated 2-Phase Stepper Motor Driver SoC
- 4.5V to 65V DC Voltage Range
- Up to 4.25ARMS and 6AFS Current Capability
- Integrated 65V H-Bridges with low RDS (ON) (HS + LS): 0.08Ω (typ) (TA = 25°C)
- Integrated Lossless Current Sensing (ICS)
- Advanced Motor Control
- 256-Microsteps
- StealthChop+, StallGuard+, CoolStep+, µDcStep
- SpreadCycle, StallGuard2, CoolStep
- Passive Braking and Freewheeling Modes
- Flexible Control and Feedback Interfaces
- SPI for Configuration, Control, and Diagnostics
- STEP/DIR and Incremental Encoder Interfaces
- Reference Switch Inputs
- Integrated Protection and Diagnostics
- RT-OCSI
Product Details
The TMC2262-EVKIT includes the TMC2262-EVAL board together with the Eselsbruecke and Landungsbruecke interface boards as part of the ADI Trinamic™ TMCL ecosystem.
The TMC2262 is a smart, high-performance, single-axis 2-phase stepper motor driver IC designed for NEMA 17, NEMA 23, and NEMA 24 stepper motor applications. The TMC2262 features two fully-integrated 65V H-bridges rated for up to 4.25ARMS (6AFS) motor current and lossless integrated current sensing (ICS), eliminating the need for external MOSFETs and current-sense resistors.
Advanced control technologies, including StealthChop+™, StallGuard+™, CoolStep+™, µDcStep, SpreadCycle, StallGuard2™, and CoolStep™, enhance motion quality, efficiency, and robustness. Combined with 256-microsteps operation, passive braking, and freewheeling modes, these control technologies provide smooth, reliable operation while reducing power consumption and audible noise.
The device supports both SPI and STEP/DIR control interfaces and includes extensive diagnostic, monitoring, and protection functions, including the real-time on-chip scope interface (RT-OCSI).
The TMC2262-EVAL board enables evaluation of the TMC2262 using TMCL-IDE or the PyTrinamic™ Python package.
Applicable Parts
Getting Started
Required Items
- TMC2262-EVAL (included)
- Landungsbruecke board (included) with the latest TMC-EvalSystem firmware
- Eselsbruecke board (included)
- A compatible motor (for example, a Qmot stepper motor)
- Power supply (4.5V to 65V; power connector included in the kit)
- Cables to interface the motor, encoders, and the power supply
- USB-C data cable
- PC with the latest TMCL-IDE (the integrated development environment for ADI Trinamic™ modules)
- TMC2262 data sheet
Documentation & Resources
-
TMC2262-EVKIT Gerber Files5/21/2026ZIP591 KB