MAX96792A
RECOMMENDED FOR NEW DESIGNSDual GMSL3/2 to CSI-2 Deserializer
- Part Models
- 2
- 1ku List Price
- Starting From $29.53
Overview
- Automotive Grade High-Speed Link
- -18db at 3GHz (12Gbps) Maximum Insertion Loss
- Auto Adapt for Changes in Channel Conditions
- Operates -40°C to +105°C Ambient
- Two MIPI CSI-2 v1.3 Output Ports
- 2 x 4-Lane D-PHY v1.2 Rated at 2.5Gbps/Lane
- 2 x 2-Lane C-PHY v1.0 Rated at 4.57Gbps/Lane
- Supports 16 Virtual Channels
- Dual GMSL3 Inputs
- 12Gbps GMSL3 Forward-Link Rate
- GMSL2 Backward-Compatible 6Gbps/3Gbps Link Rates
- 187.5Mbps Reverse-Link Rate
- Supports Tunneling and Pixel-Mode Video Transport
- Bidirectional Control-Channel Supports
- 11 Configurable GPIO
- 1 x I2C/UART Port up to 1MHz
- 2x Pass-Through Ports
- Up to 2M Baud as UART
- Up to 1Mbps as I2C
- 1x SPI Port, up to 25MHz
- Reduces BOM and Space Savings
- 48-Pin 7mm x 7mm Side-Wettable TQFN
- Reference-over-Reverse (RoR) Channel Clocking for Crystal-Free Operation on Serializers
- Industry’s Smallest Power-over-Coax (PoC)
- Safety-Ready
- ASIL-B Compliant
The MAX96792A converts dual GMSL 3/2 serial inputs to MIPI CSI-2. It receives forward-channel video data, and simultaneously receives and transmits bidirectional control channel data over Coaxial or Shielded-Twisted Pair (STP) cables. The PAM-4 based GMSL3 serial link operates at 12Gbps in the forward direction and 187.5Mbps in reverse direction. The MAX96792A is backward compatible with GMSL2 and can be paired with 6Gbps or 3Gbps GMSL2 serializers. The GMSL inputs operate independently, allowing video with different timing and resolution to be received on each input. The two GMSL links can also have different data rates. Video data from both inputs can be aggregated for output on a single CSI-2 port and can be replicated on a second output port for redundant processing. The device is configured using an I2C or UART interface. GPIO, I2C, UART, and SPI tunnels are available.
The device is AEC-Q100 qualified.
Data can be transmitted over low-cost 50Ω Coax or 100Ω STP cables that meet the GMSL3 or GMSL2 channel specification. See Table 1 in data sheet for typical maximum cable lengths. Contact the factory for the GMSL3 or GMSL2 channel specifications.
APPLICATIONS
- 8MP ~ 15MP Forward-Vision Camera (FVC) Systems
- Aggregated Camera Data Forwarding
- eMirror Camera Systems
Documentation
Data Sheet 1
User Guide 3
Application Note 1
Device Drivers 1
Rarely Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX96792AGTM/VY+ | LFCSP | ||
| MAX96792AGTM/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 20, 2024 - 2451 ASSEMBLY |
||
| MAX96792AGTM/VY+ | PRODUCTION | |
| MAX96792AGTM/VY+T | PRODUCTION | |
Software Resources
Device Drivers 1
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Protection Switches & Controllers 1 | ||
| MAX20089 | PRODUCTION | Dual/Quad Camera Power Protectors |
| Switching Regulators & Controllers 2 | ||
| MAX20019 | PRODUCTION | 3.2MHz, 500mA Dual Step-Down Converters for Automotive Cameras |
| MAX16922 | PRODUCTION | 2.2MHz, Dual, Step-Down DC-DC Converters, Dual LDOs, and Active-Low RESET |