Overview
Features and Benefits
- Deserialzier Accepts GMSL2 or GMSL3 (depending on variant) Data Through Coaxial FAKRA or Differential HMTD Connectors and Converts to MIPI DPHY V1.2 Output.
- Windows 10-Compatible Software Support
- Powerful, Simple-to-Use GUI for Comprehensive Device Feature Evaluation
- USB-Controlled Interface (Cable Included)
- Board Powered by USB, 12V Wall Adapter, or External Power Supply
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX96716 and MAX96792 evaluation kits (EV kits) provide a reliable platform for evaluating ADI devices MAX96716A, MAX96716F, and MAX96792A through the use of standard FAKRA coaxial cables or HMTD cable. These deserializer devices support high-bandwidth, gigabit, multimedia (GMSL) serial links and offer spread spectrum and full-duplex control channel features. The EV kit includes a simple-to-use Windows 10-compatible graphical user interface (GUI) for exercising device features.
In the following sections, the term deserializer refers to the MAX96716 and MAX96792A and any of the devices listed above. The term serializer refers to any GMSL2 serializer device, particularly the MAX96717. If using the MAX96792A in GMSL3 mode, the companion Serializer is MAX96793.
For complete GMSL2 or GMSL3 evaluation using a standard FAKRA coax cable or HMTD cable, order the MAX96716/MAX96792 COAX/STP EV kit along with a companion serializer board (MAX96717/MAX96793 COAX/STP EV kit is referenced in this document). For a detailed look at all GMSL2 features, including information on how to use the parts, refer to the GMSL2/GMSL3 User’s Guide (GMSL2/GMSL3_Users_Guide_vXX, found in Maxim’s GMSL customer portal folder)..
Documentation & Resources
-
MAX96716EVKIT Gerber Files3/27/2024ZIP4 M