Driver and Occupant Monitoring Systems (DMS, OMS)
Driver and Occupant Monitoring Systems (DMS, OMS) are ASIL-compliant, cabin sensing solutions that use infrared imaging and GMSL™ connectivity to detect driver alertness, occupant states, and in-cabin safety events in real time.
Technical Specifications
Sensor Technology: Infrared 2D Global Shutter Imaging
ADI's DMS/OMS systems pair infrared 2D global shutter image sensors with IR LEDs and VCSEL emitters to capture high-contrast cabin imagery outside the visible light spectrum, delivering reliable performance in all ambient light conditions — including complete darkness and direct sunlight.
Connectivity: GMSL™ Serializer/Deserializer (SerDes)
Gigabit Multimedia Serial Link (GMSL™) SerDes technology provides high-bandwidth, low-latency image data transmission over a single coaxial or shielded twisted-pair cable, minimizing PCB area and external component count across the cabin monitoring signal chain.
Functional Safety: ASIL-B to ASIL-D Compliant Portfolio
ADI's power management and signal chain ICs support Automotive Safety Integrity Level (ASIL) compliance from ASIL-B through ASIL-D, meeting Euro NCAP, EC General Safety Regulation, and ISO 26262 requirements for in-cabin monitoring systems deployed in L2+ and above autonomous driving platforms.
IR LED Driver: High Peak-Current Emitter Control
The MAX25614 IR LED driver delivers high peak emitter currents with integrated eye-safety monitoring circuitry, enabling compact, regulation-ready illumination subsystems that power OEM DMS and OMS applications in production vehicles today.
Benefits and Value
Compact Signal Chain Integration
ADI's GMSL™ SerDes and high-power-density power management ICs eliminate multiple discrete components, reducing PCB footprint and simplifying the mechanical packaging of cabin-facing sensor modules.
Low-Noise, High-Efficiency Design
ADI's power solutions deliver ultralow noise performance for DMS/OMS image sensor front ends, reducing electromagnetic interference artifacts that degrade image quality in safety-critical detection algorithms.
Robust Data Integrity in Harsh Environments
GMSL™ architecture maintains signal integrity across the full automotive temperature range and in electromagnetically noisy environments, ensuring uninterrupted HMI and safety system responsiveness even in high-vibration or high-EMI conditions.
Regulatory-Ready Functional Safety
ADI's ASIL-compliant portfolio directly supports automotive OEM certification workflows under Euro NCAP, EC GSR, and ISO 26262, shortening compliance timelines for cabin monitoring system programs.
Interactive Signal Chains
Real-World Applications
DMS/OMS systems continuously analyze head pose, eye gaze, eyelid movement, and facial expression to identify microsleep events, sustained distraction, and impairment states, triggering auditory or haptic warnings and — in L2+ vehicles — autonomous braking or steering interventions.
U.S. FCC regulations mandate child presence detection in all new vehicles by 2025. ADI's occupant monitoring sensor platform supports CPD algorithms that detect rear-seat occupants, including infants in child seats, preventing life-threatening vehicle heat exposure.
UN Regulation R79 requires hands-on/off detection for lane keeping assist systems. ADI's in-cabin sensing platform supports HOD sensor fusion, enabling compliance with current and emerging legislative requirements
OMS capabilities extend to seat belt detection, occupant body posture analysis for adaptive airbag deployment, and touch-free gesture control for infotainment interaction, enabling a unified cabin intelligence platform from a single sensor architecture.
Compare vs. Alternatives
Compare the categories to select the right solution architecture.
| Category | Primary Function | Key Technologies | Target Application |
|---|---|---|---|
| Driver Monitoring System (DMS) | Continuously monitors driver alertness, gaze direction, eyelid state, and head pose to detect drowsiness and distraction | Infrared 2D global shutter sensor, IR LED/VCSEL emitter, GMSL™ SerDes, ASIL-compliant PMIC | L2+ ADAS compliance, Euro NCAP DMS mandate, EC General Safety Regulation |
| Occupant Monitoring System (OMS) | Detects and classifies all in-cabin occupants including child presence, seat belt status, and body posture across all seating positions | Wide-angle infrared imaging, Time-of-Flight (ToF) sensing, multi-zone emitter arrays, ASIL PMIC | Child presence detection (CPD), airbag optimization, occupant safety compliance |
| Combined In-Cabin Sensing (DOMS) | Unified driver and occupant monitoring from a single centrally mounted camera capturing the full cabin field of view | Single-aperture global shutter sensor, sensor fusion software, GMSL™ multi-drop topology, low-power SerDes | Cost-optimized L3+ platforms, rideshare vehicle monitoring, personalized infotainment integration |
Implementation Guide
Follow these steps to design, test, and validate solutions built with Analog Devices components.
Step 1: Define Regulatory and Safety Requirements
Identify applicable mandates for your target market — Euro NCAP DMS compliance, EC General Safety Regulation (GSR), UN R79 HOD requirements, or U.S. FCC child presence detection rules. Map required ASIL level (B, C, or D) based on the safety function being implemented.
Step 2: Select Sensor Architecture
Choose between a DMS-only, OMS-only, or combined DOMS architecture. Select the appropriate infrared 2D global shutter image sensor resolution and frame rate for the target algorithm (eye gaze, blink detection, body pose, or CPD). Confirm field-of-view coverage for all monitored seating positions.
Step 3: Design the Illumination Subsystem
Pair the image sensor with the MAX25614 IR LED driver to configure peak emitter current, pulse width, and eye-safety compliance monitoring. Validate illumination uniformity across the cabin at all ambient light conditions including direct sunlight.
Step 4: Integrate GMSL™ SerDes Connectivity
Implement GMSL™ serializer at the camera module and deserializer at the ADAS ECU. Route image data over coaxial or STP cabling per the application note. Configure link training, spread-spectrum clocking, and EMI shielding to meet automotive signal integrity requirements.
Step 5: Integrate ASIL-Compliant Power Management
Select the appropriate ASIL-rated PMIC for the image sensor and emitter power rails. Implement power sequencing, fault detection, and watchdog functions per ISO 26262 hardware safety requirements. Validate the power subsystem against the system-level ASIL target.
Step 6: Validate with Algorithm and Software Partners
Integrate the hardware platform with your chosen DMS/OMS software stack (such as AI-based gaze tracking and drowsiness detection algorithms). Validate end-to-end system performance against Euro NCAP test protocols and OEM-specific acceptance criteria.
FAQs
What is Driver and Occupant Monitoring Systems (DMS, OMS)?
Driver and Occupant Monitoring Systems (DMS, OMS) are cabin-facing sensor systems that use infrared imaging to continuously assess driver alertness and occupant states. DMS detects drowsiness, distraction, and impairment in the driver, while OMS monitors all cabin occupants for presence, posture, and safety compliance.
Are Analog Devices' DMS/OMS solutions ASIL-compliant?
Yes. ADI's DMS/OMS portfolio includes ASIL-B through ASIL-D certified power management ICs and signal chain components. These devices meet ISO 26262 functional safety requirements and support OEM certification workflows for Euro NCAP, EC General Safety Regulation, and UN R79 compliance programs.
How do occupant monitoring systems improve vehicle safety?
OMS improves vehicle safety by detecting the presence, position, and status of all cabin occupants in real time. This enables adaptive airbag deployment, seat belt reminder systems, child presence detection to prevent heatstroke, and occupant posture analysis — reducing injury risk across all seating positions.
How does GMSL™ technology benefit cabin monitoring systems?
GMSL™ (Gigabit Multimedia Serial Link) transmits high-resolution infrared video from cabin-mounted cameras to the central ADAS ECU over a single coaxial or STP cable. This reduces wiring harness complexity, minimizes PCB area at the sensor module, and maintains signal integrity in electromagnetically noisy automotive environments.
What types of driver and occupant states can these systems detect?
ADI-powered DMS/OMS systems can detect drowsiness, microsleep, visual distraction, head pose deviation, eyelid closure rate, gaze direction, and driver impairment. For occupants, detectable states include seat occupancy, child presence, seat belt status, body posture, and hand position relative to the steering wheel.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}