MAX74810

RECOMMENDED FOR NEW DESIGNS

50V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

Viewing:

Overview

  • Low offset voltage: 7μV maximum
  • Extremely low offset voltage drift: 30nV/°C maximum
  • Low voltage noise density: 5.8nV/√Hz typical
    • 117nV p-p typical from 0.1Hz to 10Hz
  • Low input bias current: 50pA typical
  • Gain-bandwidth product: 2.7MHz
  • Single-supply operation: input voltage range includes ground and rail-to-rail output
  • Wide range of operating voltages
    • Single-supply operation: 4.5V to 50V
    • Dual-supply operation: ±2.25V to ±25V
  • Integrated EMI filters
  • Unity-gain stable
MAX74810
50V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers
MAX74810 Functional Block Diagram MAX74810 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX74810
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

No discussions on MAX74810 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed