MAX518
PRODUCTION2-Wire, Serial, 8-Bit DACs with Rail-to-Rail Outputs
Dual, Serial, Voltage-Output DAC in a SO Package
- Part Models
- 11
- 1ku List Price
- Starting From $4.12
Overview
- Single +5V Supply
- Simple 2-Wire Serial Interface
- I²C Compatible
- Output Buffer Amplifiers Swing Rail-to-Rail
- Space-Saving 8-pin DIP/SO Packages (MAX517/MAX518)
- Reference Input Range Includes Both Supply Rails (MAX517/MAX519)
- Power-On Reset Clears All Latches
- 4µA Power-Down Mode
The MAX517/MAX518/MAX519 are 8-bit voltage output digital-to-analog converters (DACs) with a simple 2-wire serial interface that allows communication between multiple devices. They operate from a single 5V supply and their internal precision buffers allow the DAC outputs to swing rail-to-rail.
The MAX517 is a single DAC and the MAX518/MAX519 are dual DACs. The MAX518 uses the supply voltage as the reference for both DACs. The MAX517 has a reference input for its single DAC and each of the MAX519's two DACs has its own reference input.
The MAX517/MAX518/MAX519 feature a serial interface and internal software protocol, allowing communication at data rates up to 400kbps. The interface, combined with the double-buffered input configuration, allows the DAC registers of the dual devices to be updated individually or simultaneously. In addition, the devices can be put into a low-power shutdown mode that reduces supply current to 4µA. Power-on reset ensures the DAC outputs are at 0V when power is initially applied.
The MAX517/MAX518 are available in space-saving 8-pin DIP and SO packages. The MAX519 comes in 16-pin DIP and SO packages.
Applications
- Automated Test Equipment (ATE)
- Digital Gain and Offset Control
- Industrial Process Controls
- Minimum Component Analog Systems
- Programmable Attenuators
Documentation
Data Sheet 1
Design Note 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX518ACPA+ | PDIP | ||
| MAX518ACSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX518ACSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX518AEPA+ | PDIP | ||
| MAX518AESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX518AESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX518BCPA+ | PDIP | ||
| MAX518BCSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX518BCSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX518BESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX518BESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX518ACSA+ | PRODUCTION | |
| MAX518ACSA+T | PRODUCTION | |
| MAX518BCSA+ | PRODUCTION | |
| MAX518BCSA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX518ACSA+T | PRODUCTION | |
| MAX518BCSA+T | PRODUCTION | |
| MAX518BESA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX518AESA+ | PRODUCTION | |
| MAX518AESA+T | PRODUCTION | |
|
May 1, 2020 - 1702R ASSEMBLY |
||
| MAX518BESA+ | PRODUCTION | |
| MAX518BESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Latest Discussions
No discussions on MAX518 yet. Have something to say?
Start a Discussion on EngineerZone®