MAX520
PRODUCTIONQuad/Octal, 2-Wire Serial 8-Bit DACs with Rail-to-Rail Outputs
Serial Interface Compatible with I²C and SMBus™
- Part Models
- 11
- 1ku List Price
- Starting From $7.20
Overview
- Single +5V Supply
- Simple 2-Wire Serial Interface
- I²C Compatible
- Outputs Swing Rail to Rail:
- Unbuffered Outputs (MAX520)
- Buffered Outputs (MAX521)
- 1%-Accurate Trimmed Output Resistance (MAX520A)
- Ultra-Low 4µA Supply Current (MAX520)
- Individual DACs Have Separate Reference Inputs
- Power-On Reset Clears All Latches
- 4µA Power-Down Mode
The MAX520/MAX521 are quad/octal, 8-bit voltage-output digital-to-analog converters (DACs) with simple 2-wire serial interfaces that allow communication between multiple devices. They operate from a single +5V supply and their reference input range includes both supply rails.
The MAX521 includes rail-to-rail output buffer amplifiers for reduced system size and component count when driving loads. The MAX520's unbuffered voltage outputs reduce the device's total supply current to 4µA and provide increased accuracy at low output currents.
The MAX520/MAX521 feature a serial interface and internal software protocol, allowing communication at data rates up to 400kbps. The interface, combined with the double-buffered input configuration, allows the DAC registers to be updated individually or simultaneously. In addition, the devices can be put into a low-power shutdown mode that reduces supply current to 4µA. Power-on reset ensures the DAC outputs are at 0V when power is initially applied.
The MAX520 is available in 16-pin DIP and wide SO packages, as well as a space-saving 20-pin SSOP. The MAX521 comes in 20-pin DIP and 24-pin SO packages, as well as a space-saving 24-pin SSOP.
Applications
- Digital Gain and Offset Control
- General Purpose
- Industrial Process Controls
- Programmable Attenuators
Documentation
Data Sheet 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX520ACAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX520ACAP+T | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX520ACPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX520ACWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX520ACWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX520AEWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX520BCWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX520BCWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX520BEAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX520BEAP+T | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX520BEWE+ | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 2, 2023 - 2361E WAFER FAB |
||
| MAX520ACAP+ | PRODUCTION | |
| MAX520ACAP+T | PRODUCTION | |
| MAX520ACPE+ | PRODUCTION | |
| MAX520ACWE+ | PRODUCTION | |
| MAX520ACWE+T | PRODUCTION | |
| MAX520AEWE+ | PRODUCTION | |
| MAX520BCWE+ | PRODUCTION | |
| MAX520BCWE+T | PRODUCTION | |
| MAX520BEAP+ | PRODUCTION | |
| MAX520BEAP+T | PRODUCTION | |
| MAX520BEWE+ | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX520BEAP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Latest Discussions
No discussions on MAX520 yet. Have something to say?
Start a Discussion on EngineerZone®