MAX40007

RECOMMENDED FOR NEW DESIGNS

nanoPower Op Amp in Ultra-Tiny WLP and SOT23 Packages

Saves Power and Board Space in Mobile Devices—Op Amp Consumes Only 750nA in Tiny, 1.1mm x 0.76mm WLP

Viewing:

Overview

  • Ultra-Low Power Preserves Battery Life
    • 700nA Typical Supply Current
  • Single 1.7V to 5.5V Supply Voltage Range
    • Amplifier Can be Powered From the Same 1.8V/2.5V/3.3V/5V System Rails
  • Tiny Packages Save Board Space
    • 1.1mm x 0.76mm WLP-6 with 0.35mm Bump Pitch
    • SOT23-6 Package
  • Precision Specifications for Buffer/Filter/Gain Stages
    • Low 300µV Input Offset Voltage
    • Rail-to-Rail Output Voltage
    • 20kHz BW
    • Low 40pA Input Bias Current
    • Unity-Gain Stable
  • -40°C to 125°C Temperature Range

The MAX40007 is a single operational amplifier that provides a maximized ratio of gain bandwidth (GBW) to supply current and is ideal for battery-powered applications such as portable instrumentation, portable medical equipment, and wireless handsets.

This CMOS op amp features an ultra-low supply current of only 700nA (typ), ground-sensing inputs, and rail-to-rail outputs; operating from a single 1.7V to 5.5V supply, allowing the amplifier to be powered by the same 1.8V, 2.5V, or 3.3V nominal supply that powers the microcontroller. The MAX40007 amplifier is unity-gain stable with a 20kHz GBW product.

The ultra-low supply current, low operating voltage, and rail-to-rail output capabilities make this operational amplifier ideal for use in single lithium ion (Li+), two-cell NiCd or alkaline battery systems.

The MAX40007 is available in a 6-pin SOT23 package and an ultra-tiny 6-bump, 1.1mm x 0.76mm wafer-level package (WLP) with a bump pitch of 0.35mm. The amplifier is specified over the -40°C to 125°C operating temperature range.

Applications

  • Fitness wearables
  • Mobile Phones
  • Notebook and Tablet Computers
  • Portable Instrumentation
  • Portable Medical Devices

MAX40007
nanoPower Op Amp in Ultra-Tiny WLP and SOT23 Packages
MAX40007: Functional (or Block) Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX40007EVKIT

Evaluation Kit for the MAX40007

Features and Benefits

  • 1.7V to 5.5V Single-Supply Operation
  • Comes in Unity-Gain Buffer Configuration
  • Can Be Configured in Inverting, Non-Inverting, and Differential Amplifier Configurations
  • Evaluates the Device in a 6-Bump WLP
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40007 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX40007 IC, offered in a space-saving 1.1mm × 0.76mm, 6-bump wafer-level package (WLP). The device is a rail-to-rail micropower op amp drawing only 700nA of supply current. The EV kit operates from a single 1.7V to 5.5V DC power supply.

Applications

  • Fitness wearables
  • Mobile Phones
  • Notebook and Tablet Computers
  • Portable Instrumentation
  • Portable Medical Devices

eval board
MAXNANOPWRBD

Evaluation Kit for the MAX32660, MAX11615, MAX40007, MAX9119, MAX9634, MAX17222

Features and Benefits

  • Ultra-Low Power MAX32660 Arm Cortex M4F
  • MAX11615 Low Power 8-Channel 12-Bit ADC
  • MAX40007 Nanopower Op-Amp
  • MAX9119 Nanopower Comparator
  • MAX9634 Current Sense Amplifier
  • MAX17222 Boost Convertor
  • PCB mounted Coin Cell Power Source

Product Details

The MAXNANOPWRBD evaluation kit brings together Maxim’s Nanopower technology with the ultra-low power, low pin count, MAX32660 Arm® Cortex®-M4 processor with FPU to create a simple digital multimeter application example running on a single 1.5V alkaline button cell.

The kit includes the following items:

  • MAXNANOPWRBD# circuit board
  • MAX326325PICO JTAG debugger/programmer

Applications

  • Fitness Monitors
  • Industrial Sensors
  • IoT
  • Optical Modules: QSFP-DD, QSFP, 400G
  • Portable Medical Devices
  • Sports Watches
  • Wearable Medical Patches

MAX40007EVKIT
Evaluation Kit for the MAX40007
MAXNANOPWRBD
Evaluation Kit for the MAX32660, MAX11615, MAX40007, MAX9119, MAX9634, MAX17222
MAXNANOPWRBD: Board photo

Latest Discussions

No discussions on MAX40007 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed