MAX2745

Obsolete

Single-Chip Global Positioning System Front-End Downconverter

Complete Single-Chip GPS RF Front-End Downconverter Utilizes Many Innovative and Leading-Edge RF CMOS Design Techniques

Viewing:

Overview

  • Complete Single-Chip GPS Radio for 16.368MHz and 32.736MHz Floorplans
  • Single-Ended or Differential Outputs at 4.092MHz
  • Low 3.5dB Typical Noise Figure
  • No External IF SAW or Discrete Filters Required
  • On-Chip Temperature Sensor
  • 2.4V to 3.6V Operational Supply Voltage Range
  • Power Consumption as Low as 41mW at 2.4V
  • Wide -40°C to +85°C Operational Temperature Range
MAX2745
Single-Chip Global Positioning System Front-End Downconverter
MAX2745: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Analog Receivers 1
MAX2742 Obsolete Single-Chip Global Positioning System Receiver Front-End
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2745 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed