MAX25262

PRODUCTION

Automotive, 65V, 2A/3A Mini Buck Converter

Industry's first 70V automotive Buck with Low IQ and optimized EMI Performance

Viewing:

Overview

  • Meets Stringent Original Equipment Manufacturer (OEM) Module Power Consumption and Performance Specifications
    • 2A/3A Output-Current Capability
    • 3.5µA Supply Current in Standby Mode
  • Enables Double Battery Operation
    • Wide Input Supply Range from 3.5V to 65V
    • Programmable 1V to 20V Output Voltage
    • Fixed 5V/3.3V/12V Options Available
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
    • 20ns (typ) Minimum On-Time Guarantees Skip-Free Operation for 3.3V Output at 2.1MHz and 24VIN
    • Spread-Spectrum Option
    • Phase-Locked Loop (PLL) Frequency Synchronization
  • Protection Features Improve System Reliability
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing
    • Undervoltage Lockout
    • Overtemperature and Short-Circuit Protection
    • AEC-Q100 Qualified
MAX25262
Automotive, 65V, 2A/3A Mini Buck Converter
MAX25262-MAX25263: Simplified Block Diagram MAX25262-MAX25263: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX20058 PRODUCTION 60V, 1A, Automotive Synchronous Step-Down DC-DC Converter
MAX20059 RECOMMENDED FOR NEW DESIGNS 72V, 1A, Automotive Synchronous Step-Down DC-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX25263EVKIT

Evaluation Kit for the MAX25262/MAX25263

Features and Benefits

  • Input Supply Range from 3.5V to 65V
  • Output Voltage: 3.3V/5V Fixed and Adjustable from 1V to 20V
  • 2A/3A Output-Current Capability
  • Frequency - Synchronization Input
  • Spread Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX25262/MAX25263 evaluation kits (EV kits) come fully assembled and tested. The EV kits demonstrate the MAX25262/MAX25263 synchronous buck converters. The EV kits operate over a wide 3.5V to 65V input range. The MAX25262EVKIT is populated with the MAX25262AFOA/ VY+, and the MAX25263EVKIT is populated with the MAX25263AFOC/VY+. The EV kit output voltage is fixed and easily configured with minimum component changes. Other converters in the family can be tested on the same EV kit; however, changing the IC or the output voltage may also require changing other components. Consult the IC data sheet for guidance on selecting the proper ICs and external components. Output voltage quality can be monitored by observing the PGOOD signal.

Applications

  • Automotive ADAS and other safety critical applications
  • Automotive High Power Sensor Fusion
  • Automotive Infotainment Systems
  • Distributed DC Power Systems
  • Double battery automotive systems
  • Navigation and Radio Head U

MAX25262EVKIT

Evaluation Kit for the MAX25262/MAX25263

Features and Benefits

  • Input Supply Range from 3.5V to 65V
  • Output Voltage: 3.3V/5V Fixed and Adjustable from 1V to 20V
  • 2A/3A Output-Current Capability
  • Frequency - Synchronization Input
  • Spread Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX25262/MAX25263 evaluation kits (EV kits) come fully assembled and tested. The EV kits demonstrate the MAX25262/MAX25263 synchronous buck converters. The EV kits operate over a wide 3.5V to 65V input range. The MAX25262EVKIT is populated with the MAX25262AFOA/ VY+, and the MAX25263EVKIT is populated with the MAX25263AFOC/VY+. The EV kit output voltage is fixed and easily configured with minimum component changes. Other converters in the family can be tested on the same EV kit; however, changing the IC or the output voltage may also require changing other components. Consult the IC data sheet for guidance on selecting the proper ICs and external components. Output voltage quality can be monitored by observing the PGOOD signal.

Applications

  • Automotive ADAS and other safety critical applications
  • Automotive High Power Sensor Fusion
  • Automotive Infotainment Systems
  • Distributed DC Power Systems
  • Double battery automotive systems
  • Navigation and Radio Head U

MAX25263EVKIT
Evaluation Kit for the MAX25262/MAX25263
MAX25262EVKIT
Evaluation Kit for the MAX25262/MAX25263

Latest Discussions

Recently Viewed