MAX20361

RECOMMENDED FOR NEW DESIGNS

Small, Single-/Multi-Cell Solar Harvester with MPPT and Harvest Counter

World's Smallest Solar Harvester Increases Runtime and Reduces Size of Solar-Powered Devices

Viewing:

Overview

  • Single-/Multi-Cell Solar Energy Harvester
    • 225mV to 2.5V (typ) Input-Voltage Range
    • Efficient Harvesting from 15μW to Over 300mW of Available Input Power
      • 86% Efficiency at VSYS = 3.8V, ISRC = 30mA
    • Small Solution Size
      • Utilizes Small 2016 4.7μH Inductor
  • Maximum Power Point Tracking (MPPT) Technique Using Fractional VOC Method
    • Programmable Fractional VOC Regulation Point through I2C Interface
  • Battery/Supercapacitor Charger
    • Programmable Battery Termination Voltage through I2C Interface
    • Programmable Power Good Wake-Up Signal Output Threshold through I2C Interface

The MAX20361 is a fully integrated solution for harvesting energy from single-/multi-cell solar sources. The device includes an ultra-low quiescent current (360nA) boost converter that is capable of starting from input voltages as low as 225mV (typ). In order to maximize the power extracted from the source, the MAX20361 implements a proprietary maximum power point tracking (MPPT) technique that allows efficient harvesting from 15μW to over 300mW of available input power.

The MAX20361 also features an integrated charging and protection circuit that is optimized for Li-ion batteries, but can also be used to charge supercapacitors, thin-film batteries, or traditional capacitors. The charger features a programmable charging cut-off voltage with thresholds programmable through I2C interface as well as temperature shutoff.

The MAX20361 is available in a 12-bump, 0.4mm pitch, 1.63mm x 1.23mm wafer-level package (WLP).

Applications

  • Wearable Fitness
  • Medical Devices
  • Industrial IoT Sensors
  • Asset Tracking Devices
  • Wireless Sensor Networks

MAX20361
Small, Single-/Multi-Cell Solar Harvester with MPPT and Harvest Counter
MAX20361 Simplified Block Diagram MAX20361 Typical Application Circuit MAX20361 Bump Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 4
MAX20335 PRODUCTION PMIC with Ultra-Low IQ Voltage Regulators and Battery Chargers for Small Lithium Ion Systems
MAX20345 RECOMMENDED FOR NEW DESIGNS PMIC with Ultra-Low IQ Voltage Regulators, Buck-Boost for Optical Sensing and Charger for Small Lithium Ion Systems
MAX20353 PRODUCTION PMIC with Ultra-Low IQ Regulators, Charger, Fuel Gauge, and Haptic Driver for Small Li+ Systems
MAX20360 RECOMMENDED FOR NEW DESIGNS PMIC with Ultra-Low IQ Regulators, Charger, Fuel Gauge, and Haptic Driver for Small Li+ System
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EV-CATTLETAG-ARDZ

Smart Livestock Tracking and Health Monitoring Sensor

Features and Benefits

  • Monitors the health and vitality of livestock in real-time, enabling farmers to quickly treat animals and prevent the spread of illness or disease.
  • Tracks grazing animals to prevent loss and to identify grazing patterns.
  • Gathers and analyzes historical data to identify trends in cattle health or to track the spread of illness.
  • Monitors readiness to mate or give birth, preventing the loss of new calves and optimizing breeding practices.

Product Details

The EV-CATTLETAG-ARDZ is an Arduino board with a fully integrated solution for harvesting energy from single-/multi-cell solar sources. The device includes battery chargers for small lithium-ion systems, and a digital temperature sensor for applications such as Wearables and IoT. The board has an on-board MAX20335 BMS device, a MAX30210 temperature sensor, and a buzzer with a vibration motor option.

APPLICATIONS

  • Asset location
  • Asset recovery
  • Asset traceability
  • Inventory management

eval board
MAX20361EVKIT

Evaluation Kit for the MAX20361

Features and Benefits

  • USB-Powered Operation
  • Proven High-Speed USB PCB Layout
  • Pmod I2C Interface
  • Flexible Configuration
  • On-Board Solar Cell and Current Monitoring
  • Windows® 8/Windows 10-Compatible GUI Software
  • Fully Assembled and Tested

Product Details

The MAX20361 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX20361 single/ multi-cell solar harvester with maximum power point tracking (MPPT) and harvest counter. The EV kit features a Pmod™ connector, allowing the USB2PMB2 adapter board to provide I2C interface.

The EV kit features an on-board adjustable current source and a monocrystalline solar cell to generate input current to the IC. It also features a supercapacitor and resistor load to evaluate the integrated charger of the MAX20361. The EV kit includes load current monitoring circuitry for convenient sensing of the MAX20361 output current.

The EV kit software controls the USB2PMB2 adapter board over the USB, which generates I2C commands. The EV kit ships with jumpers installed and supply volt- ages set to typical operating values.

Applications

  • Asset Tracking Devices
  • Industrial IoT Sensors
  • Medical Devices
  • Wearable Fitness
  • Wireless Sensor Networks

EV-CATTLETAG-ARDZ
Smart Livestock Tracking and Health Monitoring Sensor
EV-CATTLETAG-ARDZ Angle View EV-CATTLETAG-ARDZ Bottom View EV-CATTLETAG-ARDZ Top View EV-CATTLETAG-ARDZ Block Diagram
MAX20361EVKIT
Evaluation Kit for the MAX20361
MAX20361EVKIT: Board Photo

Latest Discussions

Recently Viewed