MAX20058
PRODUCTION60V, 1A, Automotive Synchronous Step-Down DC-DC Converter
60V Synchronous Buck Converter with Internal FETs Enables High Efficiency and Low Temperature Rise
- Part Models
- 2
- 1ku List Price
- Starting From $1.61
Overview
- Synchronous DC-DC Converters with Integrated FETs
- 60V Input for 14V and 24V Systems
- Internal Compensation
- Flexibility
- Output Adjustable from 0.8V to 90%VIN
- 200kHz to 2200kHz Adjustable Frequency with External Clock Synchronization
- Programmable Peak Current Limit (1.14A or 1.6A)
- Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing
- Protection Features and Operating Range Ideal for Automotive Applications
- Programmable EN/UVLO Threshold
- Adjustable Soft-Start and Prebiased Power-Up
- Thermal Shutdown
- -40°C to +125°C Automotive Temperature Range
- AEC-Q100 Qualified
The MAX20058 is a high-efficiency, high-voltage, synchronous step-down DC-DC converter IC with integrated MOSFETs that operates over a 4.5V to 60V input. The converters can deliver up to 1A current. Output voltage is programmable from 0.8V to 90%VIN. The feedback voltage-regulation accuracy over -40°C to +125°C is ±1.5%.
The IC features a peak-current-mode-control architecture and can be operated in the pulse-width modulation (PWM) or pulse-frequency modulation (PFM) control schemes.
The MAX20058 is available in a 12-pin (3mm x 3mm) side-wettable TDFN package with an exposed pad for thermal heat dissipation
Applications
- 14V/24V Systems
- Truck Applications
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20058ATCA/VY+ | LFCSP | ||
| MAX20058ATCA/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX20058ATCA/VY+ | PRODUCTION | |
| MAX20058ATCA/VY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn More