Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from 6.5V to 60V at 24V Nominal Input
- Meets Stringent OEM Module Power Consumption and Performance Specifications
- 5V Output Voltage at 400kHz Switching Frequency
- Up to 1A Output Current with Adjustable Peak Current Limit
- Jumpers for Quickly Adjusting Peak Current Limit and Mode Selection
- Auxiliary Bootstrap LDO to Improve Efficiency
- Adjustable Soft-Start Time with External Capacitor
- Optimized Application Layout and Components for Quick Design Implementation
- Fully Assembled and Tested
Product Details
The MAX20058 EV kit is a proven design to evaluate the MAX20058 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit is optimized to generate a 5V output at load currents up to 1A from a 24V input supply and can be reconfigured to meet other system requirements. The EV kit features a 400kHz switching frequency. The EV kit can be used to monitor the IC’s features such as adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, adjustable current limit, open-drain active-low RESET signal, and external frequency synchronization.
Applications
- 14V/24V Systems
- Truck Applications
Applicable Parts
Documentation & Resources
-
MAX20058EVKIT: Evaluation Kit for the MAX20058 Data Sheet (Rev. 0)7/24/2019PDF730K
-
MAX20058EVKIT Gerber File - Design Files10/10/2022ZIP197K