MAX19191
PRODUCTIONUltra-Low-Power, 10Msps, 8-Bit ADC
Ultra-Low-Power ADC Ideal for Digital Audio Broadcast Receiver System
- Part Models
- 4
- 1ku List Price
- Starting From $5.43
Overview
- Ultra-Low Power
- 15.3mW (Normal Operation: 10Msps)
- 2µW (Shutdown Mode)
- Excellent Dynamic Performance
- 48.6dB SNR at fIN = 1.875MHz
- 70dBc SFDR at fIN = 1.875MHz
- 2.7V to 3.6V Single Analog Supply
- 1.8V to 3.6V TTL/CMOS-Compatible Digital Outputs
- Fully Differential or Single-Ended Analog Inputs
- Internal/External Reference Option
- Multiplexed CMOS-Compatible Three-State Outputs
- 28-Pin Thin QFN Package
- Evaluation Kit Available (Order MAX19191EVKIT+)
The MAX19191 is an ultra-low-power, 8-bit, 10Msps analog-to-digital converter (ADC). The device features a fully differential wideband track-and-hold (T/H) input. This input has a 440MHz bandwidth and accepts fully differential or single-ended signals. The MAX19191 delivers a typical signal-to-noise and distortion (SINAD) of 48.6dB at an input frequency of 1.875MHz and a sampling rate of 10Msps while consuming only 15.3mW. This ADC operates from a 2.7V to 3.6V analog power supply. A separate 1.8V to 3.6V supply powers the digital output driver. In addition to ultra-low operating power, the MAX19191 features three power-down modes to conserve power during idle periods. Excellent dynamic performance, ultra-low power, and small size make the MAX19191 ideal for applications in imaging, instrumentation, and digital communications.
An internal 1.024V precision bandgap reference sets the full-scale range of the ADC to ±0.512V. A flexible reference structure allows the MAX19191 to use its internal reference or accept an externally applied reference for applications requiring increased accuracy.
The MAX19191 features parallel, CMOS-compatible three-state outputs. The digital output format is offset binary. A separate digital power input accepts a voltage from 1.8V to 3.6V for flexible interfacing to different logic levels. The MAX19191 is available in a 5mm × 5mm, 28-pin thin QFN package, and is specified for the extended industrial (-40°C to +85°C) temperature range.
For higher sampling frequency applications, refer to the MAX1195–MAX1198 dual 8-bit ADCs. For a dual-channel, pin-compatible version, refer to the MAX19192 data sheet.
Applications
- Battery-Powered Portable Instruments
- Digital Audio Receiver Front-End
- Low-Power Video
- Ultrasound and Medical Imaging
- WLAN, Mobile DSL, WLL Receiver
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX19191ETI+ | LFCSP | ||
| MAX19191ETI+T | LFCSP | ||
| MAX19191ETI/V+ | LFCSP | ||
| MAX19191ETI/V+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 13, 2017 - 1673 ASSEMBLY |
||
| MAX19191ETI/V+ | PRODUCTION | |
| MAX19191ETI/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| MAX19192 | PRE-RELEASE | Ultra-Low-Power, 10Msps, Dual 8-Bit ADC |
Evaluation Kits
Latest Discussions
No discussions on MAX19191 yet. Have something to say?
Start a Discussion on EngineerZone®