Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- 10Msps Maximum Sampling Rate
- Single 3.3V to 6V Power-Supply Operation
- Ultra-Low-Power Operation
- Single-Ended or Fully Differential Input-Signal Configuration
- AC- or DC-Coupled Input-Signal Configuration
- Direct Interface with the Maxim DCEP Using the Samtec QSH Connector
- Configurable Reference Voltage
- On-Board Clock-Shaping Circuit
- Fully Assembled and Tested
Product Details
The MAX19191 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX19191 8-bit analog-to-digital converter (ADC). The device accepts AC- or DC-coupled, differential, or single-ended analog inputs. The digital output produced by the ADC can be easily captured with a user-supplied high-speed logic analyzer or the data converter evaluation platform (DCEP). The EV kit operates from a 3.3V to 6V supply and utilizes four LDO regulators to power the analog and digital power rails. The EV kit includes circuitry that generates a clock signal from an AC sinewave signal provided by the user.
Applications
- Battery-Powered Portable Instruments
- Digital Audio Receiver Front-End
- Low-Power Video
- Ultrasound and Medical Imaging
- WLAN, Mobile DSL, WLL Receiver
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX19191EVKIT: Evaluation Kit for the MAX19191 Data Sheet (Rev. 0)11/19/2010PDF2M