MAX19192

Obsolete

Ultra-Low-Power, 10Msps, Dual 8-Bit ADC

Ultra-Low-Power, Dual ADC Ideal for Digital Audio Broadcast Receiver System

Viewing:

Overview

  • Ultra-Low Power
    • 15.3mW (Normal Operation: 10Msps)
    • 2µW (Shutdown Mode)
  • Excellent Dynamic Performance
    • 48.6dB SNR at fIN = 1.875MHz
    • 70dBc SFDR at fIN = 1.875MHz
  • 2.7V to 3.6V Single Analog Supply
  • 1.8V to 3.6V TTL/CMOS-Compatible Digital Outputs
  • Fully Differential or Single-Ended Analog Inputs
  • Internal/External Reference Option
  • Multiplexed CMOS-Compatible Three-State Outputs
  • 28-Pin Thin QFN Package
  • Evaluation Kit Available (Order MAX19192EVKIT+)
MAX19192
Ultra-Low-Power, 10Msps, Dual 8-Bit ADC
MAX19192: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
MAX19191 PRODUCTION Ultra-Low-Power, 10Msps, 8-Bit ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX19192 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed