MAX17760
PRODUCTION4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter
76V Synchronous Buck Converter with Internal FETs Enables High Efficiency and Low Temperature Rise
- Part Models
- 4
- 1ku List Price
- Starting From $1.45
Overview
- Reduces External Components and Total Cost
- No Schottky—Synchronous Operation
- Internal Compensation Components
- All-Ceramic Capacitors, Compact Layout
- Reduces Number of DC-DC Regulators to Stock
- Wide 4.5V to 76V Input
- Adjustable Output Range from 0.8V up to 88% of VIN
- Up to 300mA Output Current
- 200kHz, 300kHz, 400kHz, and 600kHz Programmable Switching Frequency with External Clock Synchronization
- Reduces Power Dissipation
- 93% Peak Efficiency
- PFM Mode Enables Enhanced Light-Load Efficiency
- EXTVCC Bootstrap Input for Improved Efficiency
- 5µA Shutdown Current
- Operates Reliably in Adverse Industrial Environments
- Built-in Hiccup Mode Overload Protection
- Programmable Soft-Start and Prebiased Power-up
- Built-in Output-Voltage Monitoring with active-low RESET
- Programmable EN/UVLO Threshold
- Overtemperature Protection
- CISPR 22 Class B Compliant
- Wide -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150°C Junction Temperature Range
The Himalaya series of voltage regulator ICs, power modules, and chargers enable cooler, smaller, and simpler power supply solutions.The MAX17760/MAX17760A are high-efficiency, high-voltage, Himalaya synchronous step-down DC-DC converters with integrated MOSFETs that operate over a 4.5V to 76V input-voltage range. They can deliver up to 300mA current. Output voltage is programmable from 0.8V up to 88% of input voltage (VIN). Built-in control loop compensation eliminates the need for external components.
The MAX17760/MAX17760A feature a peak-current-mode control architecture. The devices can be operated in either the forced pulse-width modulation (PWM) or pulse-frequency modulation (PFM) control schemes. Forced PWM mode provides constant frequency operation at all loads for frequency sensitive applications, while PFM mode provides superior light-load efficiency by skipping pulses. The device integrates an open drain active-low RESET output voltage monitor, adjustable input undervoltage lockout (EN/UVLO) and programmable soft-start. The feedback voltage regulation accuracy over -40°C to +125°C is +1.6% to -1.7%. The MAX17760 is available in a compact 12-pin (3mm x 3mm) TDFN package. Simulation models are available.
Applications
- Industrial Control Power Supplies
- General Purpose Point-of-Load
- Distributed Supply Regulation
- Base Station Power Supplies
- Wall Transformer Regulation
- High Voltage Single-Board Systems
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17760AATC+ | Thin Dual Flatpack No Leads | ||
| MAX17760AATC+T | Thin Dual Flatpack No Leads | ||
| MAX17760ATC+ | Thin Dual Flatpack No Leads | ||
| MAX17760ATC+T | Thin Dual Flatpack No Leads |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX17760
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX17760 yet. Have something to say?
Start a Discussion on EngineerZone®