Overview
Features and Benefits
- Operates from a 16V to 76V Input Supply
- 12V Output Voltage
- Up to 300mA Output Current
- 400kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- MODE Pin to Select between PWM or PFM Modes
- Bootstrap Bias Input for Improved Efficiency
- Open-Drain Active-Low RESET Output
- External Clock Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17760BEVKIT# evaluation kit (EV kit) provides a proven design to evaluate the MAX17760 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 12V at load currents up to 300mA from a 16V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for thermal performance. For more details about the IC Benefits and Features, refer to the MAX17760 IC data sheet.
Applications
- Base Station Power Supplies
- Distributed Supply Regulation
- General Purpose Point-of-Load
- High Voltage Single-Board Systems
- ndustrial Control Power Supplies
- Wall Transformer Regulation
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX17760BEVKIT ODB Files - Design Files10/26/2023ZIP1 M