MAX17301

RECOMMENDED FOR NEW DESIGNS

1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication

Industry's Lowest IQ Stand-Alone Fuel Gauge with Protector

Viewing:

Overview

  • Battery Health + Programmable Safety/Protection
    • Overvoltage (Temperature Dependent)
    • Overcharge Current 
    • Over/Undertemperature
    • Battery Internal Self-Discharge Detection (MAX17300/10 Only)
    • Ideal Diode Discharge During Charge Fault
    • Charging Prescriptions (JEITA)
    • Zero-Volt Charging Option
    • Undervoltage + SmartEmpty
    • Overdischarge/Short-Circuit 
  • Nonvolatile Memory for Stand-Alone Operation
    • ​History Logging, User Data (122 Bytes)
  • Low Quiescent Current
    • FETs Enabled: 24µA Active, 18µA Hibernate
    • FETs Disabled: 5µA Ship, 0.5µA/0.02µA DeepShip
  • Parallel Battery Management (MAX17300/10 Only)
  • Pushbutton Wakeup—Eliminates System Consumption Until Button Press
  • ModelGauge m5 EZ Algorithm
    • Percent, Capacity,Time-to-Empty/Full, Age
    • Cycle+™ Age Forecast
  • Dynamic Power—Estimates Power Capability
  • Precision Measurement Without Calibration
    • ​Current, Voltage, Power, Time, Cycles
    • Die Temperature​/Thermistor
MAX17301
1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication
MAX17301, MAX17302, MAX17303, MAX17311, MAX17312, MAX17313: Functional Diagram MAX17300 Typical Application Circuits MAX17300 Pin Configuration TDFN MAX17300Pin Configuration WLP
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 2
MAX8903 2A 1-Cell Li+ DC-DC Charger for USB and Adapter Power
MAX77860 PRODUCTION USB Type-C, 3A Switch-Mode Buck Charger with Integrated CC Detection, Reverse Boost, and ADC
Battery Monitors & Fuel Gauges 3
MAX17311 RECOMMENDED FOR NEW DESIGNS 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication
MAX17302 RECOMMENDED FOR NEW DESIGNS 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication
MAX17312 RECOMMENDED FOR NEW DESIGNS 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX17312XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17303GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17301XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17312GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17313XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17311GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17302XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17313GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17303XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17302GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17301GEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

eval board
MAX17311XEVKIT

Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,

Features and Benefits

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

MAX17312XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17303GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17301XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17312GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17313XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17311GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17302XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17313GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17303XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17302GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17301GEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo
MAX17311XEVKIT
Evaluation Kit for the MAX17300, MAX17301, MAX17302, MAX17303, MAX17310 MAX17311, MAX17312, MAX17313,
MAX173xxX/MAX173xxG: Board Photo

Latest Discussions

Recently Viewed