MAX14595
PRODUCTIONHigh-Speed, Open-Drain Capable Logic-Level Translator
Dual-Channel, Bidirectional Logic-Level Translator Designed Specifically for Low Power Consumption
- Part Models
- 2
- 1ku List Price
- Starting From $1.47
Overview
- Meets Industry Standards
- I²C Requirements for Standard, Fast, and High* Speeds
- MDIO Open Drain Above 4MHz*
- Allows Greater Design Flexibility
- Down to 0.9V Operation on VL Side
- Supports Above 8MHz Push-Pull Operation
- Ultra-Low Power Consumption
- 7µA (typ) VCC Supply Current
- 3µA (typ) VL Supply Current
- Provides High Level of Integration
- Pullup Resistor Enabled with One Side Power Supply when TS-bar Is High
- 12kΩ (max) Internal Pullup
- Low Transmission Gate RON: 17Ω (max)
- Saves Space
- 8-Bump, 0.4mm Pitch, 0.8mm x 1.6mm WLP Package
- 8-Pin, 2mm x 2mm TDFN Package
The MAX14595 is a dual-channel, bidirectional logic-level translator designed specifically for low power consumption making it suitable for portable and battery-powered equipment. Externally applied voltages, VCC and VL, set the logic levels on either side of the device. A logic signal present on the VL side of the device appears as the same logic signal on the VCC side of the device, and vice-versa.
The device is optimized for the I²C bus as well as the management data input/output (MDIO) bus where often high-speed, open-drain operation is required. When TS-bar is high, the device allows the pullup to be connected to the I/O port that has the power. This allows continuous I²C operation on the powered side without any disruption while the level translation function is off.
The part is specified over the extended -40°C to +85°C temperature range, and is available in 8-bump WLP and 8-pin TDFN packages.
Applications
- Devices with I²C Communication
- Devices with MDIO Communication
- General Logic-Level Translation
- Portable and Battery-Powered Electronics
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14595ETA+ | Thin Dual Flatpack No Leads | ||
| MAX14595ETA+T | Thin Dual Flatpack No Leads |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Level Translators & Buffers 1 | ||
| MAX14591 | PRODUCTION | High-Speed, Open-Drain Capable Logic-Level Translator |