Evaluation Hardware $30.13
1 View All
Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • PCB Layout
  • PCB FAB Package
  • PCB CAD
  • Bill of Materials
  • Firmware Files
Download Design Files 19.03 M

Evaluation Hardware

Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.

  • MAXREFDES117# ($30.13) EV Kit

Device Drivers

Software such as C code and/or FPGA code, used to communicate with component's digital interface.

MAX3010x GitHub Linux Driver Source Code

Description

The MAXREFDES117 reference design is a low power, optical heart-rate module complete with integrated red and IR LEDs, and a power supply. This tiny board, perfect for wearable projects, may be placed on a finger or earlobe to accurately detect heart rate. This versatile module works with both Arduino and mbed platforms for quick testing, development and system integration. A basic, open-source heart-rate and SpO2 algorithm is included in the example firmware. The board features 8 sewing tap pads for attachment and quick electrical connection to a development platform.

Features & Benefits

  • Optical Heart-Rate Monitor and Pulse Oximetry Solution
  • Tiny 12.7mm x 12.7mm (0.5in x 0.5in) Board Size
  • Low Power
  • Device Drivers
  • Free Algorithm
  • Example C Source Code For Arduino And mbed Platforms
  • Test Data

Competitive Advantages

  • Highly-integrated, small-size sensor
  • Non-chest based heart-rate/SpO2 detection
  • Ultra-low power consumption

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.