MAX11046B
4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs
Industry's First Single-Supply Bipolar ADCs with High-Impedance Input
Viewing:
Overview
- 16-Bit ADC (MAX11044/MAX11044B/MAX11045/MAX11045B/MAX11046/MAX11046B) and 14-Bit ADC (MAX11054/MAX11055/MAX11056)
- 8-Channel ADC (MAX11046/MAX11046B/MAX11056)
- 6-Channel ADC (MAX11045/MAX11045B/MAX11055)
- 4-Channel ADC (MAX11044/MAX11044B/MAX11054)
- Single Analog and Digital Supply
- High-Impedance Inputs Up to 1GΩ
- On-Chip T/H Circuit for Each Channel
- Fast 3µs Conversion Time
- High Throughput: 250ksps for Each Channel
- 16-Bit/14-Bit, High-Speed, Parallel Interface
- Internal Clocked Conversions
- 10ns Aperture Delay
- 100ps Channel-to-Channel T/H Matching
- Low Drift, Accurate 4.096V Internal Reference Providing an Input Range of ±5V
- External Reference Range of 3.0V to 4.25V, Allowing Full-Scale Input Ranges of ±4.0V to ±5.2V
- 56-Pin (8mm x 8mm) TQFN and 64-Pin (10mm x 10mm) TQFP Packages
- Evaluation Kit Available
The MAX11044/MAX11044B/MAX11045/MAX11045B/MAX11046/MAX11046B 16-bit and MAX11054/MAX11055/MAX11056 14-bit ADCs offer 4, 6, or 8 independent input channels. Featuring independent track and hold (T/H) and SAR circuitry, these parts provide simultaneous sampling at 250ksps for each channel.
The MAX11044/MAX11044B/MAX11045/MAX11045B/MAX11046/MAX11046B and MAX11054/MAX11055/MAX11056 accept a ±5V input. All inputs are overrange protected with internal ±20mA input clamps providing overrange protection with a simple external resistor. Other features include a 4MHz T/H input bandwidth, internal clock, and internal or external reference. A 20MHz, bidirectional, parallel interface provides the conversion results and accepts digital configuration inputs.
The MAX11044/MAX11044B/MAX11045/MAX11045B/MAX11046/MAX11046B and MAX11054/MAX11055/MAX11056 operate with a 4.75V to 5.25V analog supply and a separate flexible 2.7V to 5.25V digital supply for interfacing with the host without a level shifter. The MAX11044/MAX11044B/MAX11045/MAX11045B/MAX11046/MAX11046B are available in a 56-pin TQFN and 64-pin TQFP packages while the MAX11054/MAX11055/MAX11056 are available in TQFP only and operate over the extended -40°C to +85°C temperature range.
Applications
- Automatic Test Equipment
- Multiphase Motor Control
- Power-Factor Monitoring and Correction
- Power-Grid Protection
- Vibration and Waveform Analysis
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 7 | ||
| MAX11040 | PRE-RELEASE | 24-Bit, 4-Channel, Simultaneous-Sampling, Cascadable, Sigma-Delta ADC |
| MAX1320 | PRODUCTION | 8-/4-/2-Channel, 14-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges |
| MAX125 | PRODUCTION | 2x4-Channel, Simultaneous-Sampling, 14-Bit DAS |
| MAX1066 | PRE-RELEASE | Low-Power, 14-Bit Analog-to-Digital Converters with Parallel Interface |
| MAX1338 | PRODUCTION | 14-Bit, 4-Channel, Software-Programmable, Multiranging, Simultaneous-Sampling ADC |
| MAX1166 | PRODUCTION | Low-Power, 16-Bit Analog-to-Digital Converters with Parallel Interface |
| MAX11058 | PRE-RELEASE | 4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs |
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX11046B yet. Have something to say?
Start a Discussion on EngineerZone®