LTM9008-14

NOT RECOMMENDED FOR NEW DESIGNS

14-Bit, 65Msps Low Power Octal ADCs

Viewing:

Overview

  • 8-Channel Simultaneous Sampling ADC
  • 73dB SNR
  • 90dB SFDR
  • Low Power: 88mW/59mW/46mW per Channel
  • Single 1.8V Supply
  • Serial LVDS Outputs: 1 or 2 Bits per Channel
  • Selectable Input Ranges: 1VP-P to 2VP-P
  • 800MHz Full Power Bandwidth S/H
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • Internal Bypass Capacitance, No External Components
  • 140-Pin (11.25mm × 9mm) BGA Package
LTM9008-14
14-Bit, 65Msps Low Power Octal ADCs
LTM9008-14, 65Msps,2-Tone FFT, fIN = 70MHz and 75MHz Product package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTM9012 Obsolete Quad 14-Bit, 125Msps ADC with Integrated Drivers
Differential Amplifiers 1
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1751A-D

LTM9008-14 Demoboard | 14-Bit, 65Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075

Product Details

DC1751A-D: Demo Board for the LTM9008-14 14-Bit, 65Msps Low Power Octal ADCs.


 


eval board
DC1884A-D

LTM9008-14 | 14-Bit, 65Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075

Product Details

DC1884A-D: Demo Board for the LTM9008-14 14-Bit, 65Msps Low Power Octal ADCs.

DC1751A-D
LTM9008-14 Demoboard | 14-Bit, 65Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
DC1751A - Schematic
DC1884A-D
LTM9008-14 | 14-Bit, 65Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
DC1884A-A - Schematic

Latest Discussions

No discussions on LTM9008-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed