LTM2892
PRODUCTIONSPI/Digital or I2C μModule Isolator
- Part Models
- 6
- 1ku List Price
- Starting From $7.01
Overview
- 6-Channel Logic Isolator: 3500VRMS for 1 Minute
- UL-CSA Recognized File #E151738
- 3V to 5.5V Supply Operation
- No External Components Required
- SPI/Digital (LTM2892-S) or I2C (LTM2892-I) Options
- High Common Mode Transient Immunity: 50kV/μs
- High Speed Operation:
- 10MHz Digital Isolation
- 4MHz/8MHz SPI Isolation
- 400kHz I2C Isolation
- Operation Up to 125°C (H-Grade)
- 1.62V to 5.5V Logic Supplies for Flexible Digital Interfacing
- ±15kV ESD HBM Across the Isolation Barrier
- Maximum Continuous Working Voltage: 850VPEAK
- Low Current Shutdown Mode (<10μA)
- Small (9mm × 6.25mm × 2.91mm) BGA Package
The LTM2892 is a complete galvanic digital μModule® (micromodule) isolator. No external components are required. Individual 3V to 5.5V supplies power each side of the digital isolator. Separate logic supply pins allow easy interfacing with different logic levels from 1.62V to 5.5V, independent of the main supply.
Module options are available with compatibility to SPI (LTM2892-S) and I2C (LTM2892-I), master mode only, specifications.
Coupled inductors provide 3500VRMS of isolation between the input and output logic interface. This device is ideal for systems where the ground loop is broken, allowing uninterrupted communication through large common mode transients faster than 50kV/μs.
Applications
- Isolated SPI or I2C Interfaces
- Industrial Systems
- Test and Measurement Equipment
- Breaking Ground Loops
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Safety and Regulatory Compliance 1
Video 2
Solutions Bulletin & Brochure 1
Product Selector Card 2
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM2892CY-I#PBF | 24-Lead BGA (9mm x 6.25mm x 2.91mm) | ||
| LTM2892CY-S#PBF | 24-Lead BGA (9mm x 6.25mm x 2.91mm) | ||
| LTM2892HY-I#PBF | 24-Lead BGA (9mm x 6.25mm x 2.91mm) | ||
| LTM2892HY-S#PBF | 24-Lead BGA (9mm x 6.25mm x 2.91mm) | ||
| LTM2892IY-I#PBF | 24-Lead BGA (9mm x 6.25mm x 2.91mm) | ||
| LTM2892IY-S#PBF | 24-Lead BGA (9mm x 6.25mm x 2.91mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM2892CY-I#PBF | PRODUCTION | |
| LTM2892CY-S#PBF | PRODUCTION | |
| LTM2892HY-I#PBF | PRODUCTION | |
| LTM2892HY-S#PBF | PRODUCTION | |
| LTM2892IY-I#PBF | PRODUCTION | |
| LTM2892IY-S#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM2892CY-I#PBF | PRODUCTION | |
| LTM2892CY-S#PBF | PRODUCTION | |
| LTM2892HY-I#PBF | PRODUCTION | |
| LTM2892HY-S#PBF | PRODUCTION | |
| LTM2892IY-I#PBF | PRODUCTION | |
| LTM2892IY-S#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 4 | ||
| LTM2881 | PRODUCTION | Complete Isolated RS485/RS422 μModule Transceiver + Power |
| LTM2882 | PRODUCTION | Dual Isolated RS232 μModule Transceiver + Power |
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| LTC2873 | PRODUCTION | Single-Bus RS485/RS232 Multiprotocol Transceiver with Switchable Termination |
| MOSFET & Gate Drivers 1 | ||
| LTM9100 | PRODUCTION | Anyside™ High Voltage Isolated Switch Controller with I2C Command and Telemetry |