LTC9103

RECOMMENDED FOR NEW DESIGNS

8-Channel IEEE 802.3at/bt PoE PSE Analog Controller

Viewing:

Overview

  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
  • Fully Compliant IEEE 802.3at Type 2 PSE
  • Software-Compatible with LTC4291-1/LTC4292
  • Up to 48 PSE Ports with One Power Channel per Port
  • Up to 24 PSE Ports with Two Power Channels per Port
  • ECC-Protected eFlash and Data RAMs
  • Low Power Path Dissipation per Channel
    • 100mΩ Sense Resistance
    • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
    • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
    • Connection Check Distinguishes Single-Signature and Dual-Signature PDs
  • Continuous Per-Port Power and Current Monitoring
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power
  • Available in 24-Lead 4mm × 4mm (LTC9101‑1) and a 64-Lead 7mm × 11mm (LTC9102/LTC9103) QFN Packages
LTC9103
8-Channel IEEE 802.3at/bt PoE PSE Analog Controller
LTC9101-1/LTC9102/LTC9103 Application Circuit LTC9103 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC3160A

DC3159A and DC3017A LTC9101-1/LTC9102/LTC9103 24-Port, 4-Pair IEEE 802.3bt PSE

Product Details

Demonstration kit 3160A-KIT is an Ethernet Alliance Gen 2 PoE certified, 24-port IEEE 802.3at/bt-compliant power sourcing equipment (PSE) composed of a DC3159A daughter card (48-channels) and DC3017A motherboard (24, 4-pair ports). The DC3160A-KIT features the LTC9101-1/LTC9102/LTC9103 PSE platform chipset.

In the DC3160A-KIT, a single LTC9101-1 digital controller interfaces with up to four analog controllers. The DC3159A-A daughter card has four LTC9102, 12-channel, analog controllers for 48 power channels total. The DC3159A-B daughter card has two LTC9102, 12-channel, analog controllers and two LTC9103, 8-channel, analog controllers for 40 power channels total. Up to twenty four IEEE 802.3af, IEEE 802.3at, or IEEE 802.3bt powered devices (PDs) can be connected to the DC3160A-KIT and powered from this system using a single power supply.

The LTC9101-1, LTC9102, and LTC9103 use a proprietary isolated data interface allowing the LTC9101-1 to directly connect to the host controller I2C interface and eliminates the need for costly opto-couplers and an additional 3.3V supply. The DC3160A-KIT can operate completely autonomously without a host controller or with a DC590 for I2C interfacing.

Robust surge protection is provided by design and onboard surge protection devices. Indicator LEDs show channel status for up to 48 power channels. An optional on-board buck regulator provides 3.3V from the VEE supply for the digital circuity. This demonstration manual provides an auto mode quick start procedure and DC3160A-KIT overview.

Design files for this circuit board are available.

eval board
EVAL-LTC9101-3

Evaluating the LTC9101-3/LTC9103 16-Port, IEEE 802.3at PSE Controller with Power Management and LED Control

Features and Benefits

  • 16 Port IEEE 802.3at-compliant PSE
  • Autonomous Power Management with flash configuration
  • Serial LED driver for Port LEDs

Product Details

The EVAL-LTC9101-3 is an Ethernet Alliance certified, 16-channel IEEE 802.3at compliant power sourcing equipment (PSE) with autonomous power management and serial LED driver for port LEDs. The EVAL-LTC9101-3 includes the EVAL-LTC9101-3-AZ daughter card, the EVAL-LTC9101-3-MB-AZ motherboard, and features the LTC9101-3 and LTC9103 PSE platform chipset.

In the EVAL-LTC9101-3, a single LTC9101-3 digital controller interfaces with up to two LTC9103, 8-channel, analog controllers for 16 power channels total. Up to sixteen IEEE 802.3af/at/bt powered devices (PDs) can be connected to the EVAL-LTC9101-3 and powered from this system using a single power supply.

The LTC9101-3 and LTC9103 use a proprietary isolated data interface allowing the LTC9101-3 to share the same logic supply as the host controller and eliminate the need for an additional isolated 3.3 V supply. The EVAL-LTC9101-3 operates completely autonomously without a host controller, including flash configuration for power management and port LEDs. Port Status and Fault LEDs quickly show PoE status for up to sixteen ports, including fault codes, driven by the LTC9101-3 using a serial LED driver. A Supply Overload LED warns if system power usage is near the power budget and indicates if port power is denied or revoked.

Please see the User Guide for the full description.

DC3160A
DC3159A and DC3017A LTC9101-1/LTC9102/LTC9103 24-Port, 4-Pair IEEE 802.3bt PSE
DC3160A Evaluation Board DC3160A Evaluation Board - Top View DC3160A Board Ethernet Alliance Compliance
EVAL-LTC9101-3
Evaluating the LTC9101-3/LTC9103 16-Port, IEEE 802.3at PSE Controller with Power Management and LED Control
EVAL-LTC9101-3 Evaluation Board EA Certified 4

Latest Discussions

Recently Viewed