LTC7890

RECOMMENDED FOR NEW DESIGNS

Low IQ, Dual, 2-Phase Synchronous Step-Down Controller for GaN FETs

Viewing:

Overview

  • GaN drive technology fully optimized for GaN FETs
  • Wide VIN range: 4 V to 100 V
  • Wide output voltage range: 0.8 V ≤ VOUT ≤ 60 V
  • No catch, clamp, or bootstrap diodes needed
  • Internal smart bootstrap switches prevent overcharging of high-side driver supplies
  • Internally optimized, smart near zero dead times or resistor adjustable dead times
  • Split output gate drivers for adjustable turn on and turn off driver strengths
  • Accurate adjustable driver voltage and UVLO
  • Low IQ: 5 μA (48 VIN to 5 VOUT, Ch 1 On)
  • Programmable frequency (100 kHz to 3 MHz)
  • Synchronizable frequency (100 kHz to 3 MHz)
  • Spread spectrum frequency modulation
  • 40-lead (6 mm × 6 mm), side wettable, QFN package
LTC7890
Low IQ, Dual, 2-Phase Synchronous Step-Down Controller for GaN FETs
LTC7890 Application Circuit LTC7890 Performance Graph LTC7890 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7890

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC7890
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC7890-AZ

High Frequency, Dual Output, Step-Down Supply with EPC GaN FETs

Product Details

Evaluation circuit EVAL-LTC7890-AZ is a dual output synchronous step-down converter that drives all N-channel gallium nitride (GaN) field effect transistors (FETs). The EVAL-LTC7890-AZ evaluation board features EPC2218 100V FETs from EPC.

EVAL-LTC7890-AZ features the LTC®7890: a low quiescent current high frequency (programmable fixed frequency from 100kHz up to 3MHz) dual step-down DC/DC synchronous controller, with a dedicated driver feature for GaN FETs housed in a small 6mm × 6mm QFN package.

The EVAL-LTC7890-AZ operates over an input voltage range from 14V to 72V, while the LTC7890 can operate up to 100V. The EVAL-LTC7890-AZ evaluation circuit produces two outputs: 5V and 12V with up to 20A on each output. EVAL-LTC7890-AZ is configured with sense resistors for current sensing. A mode selector allows the EVAL-LTC7890-AZ to operate in forced continuous operation, pulse-skipping or Burst Mode® operation during light loads. The EXTVCC pin permits the LTC7890 to be powered from the output of the switching regulator or other available source, reducing power dissipation, and improving efficiency. Refer to the LTC7890 data sheet for a complete description of the part operation and application information.

The performance summary table summarizes the performance of the evaluation circuit at room temperature. The evaluation circuit can be easily modified for different applications, including 2-phase single output. The LTC7890 is housed in a 40-lead (6mm × 6mm), side wettable, QFN package. Refer to the data sheet in conjunction with this EVAL-LTC7890-AZ evaluation circuit user guide.

eval board
EVAL-LTC7890-BZ

High Frequency, Dual Output, Step-Down Supply with Si FETs

Product Details

Evaluation circuit EVAL-LTC7890-BZ is a dual output synchronous step-down converter that drives N-channel silicon (Si) field effect transistors (FETs). The EVAL-LTC7890-BZ evaluation board features 100V logic-level Si FETs.

EVAL-LTC7890-BZ features the LTC®7890: a low quiescent current, high frequency (programmable fixed frequency from 100kHz up to 3MHz), dual step-down DC/DC synchronous controller, with a dedicated driver feature for GaN FETs, which can also be used to drive logic-level silicon FETs. To evaluate the LTC7890 with GaN FETs, refer to the EVAL-LTC7890-AZ evaluation board, which does 12VOUT at 20A and 5VOUT at 20A.

The EVAL-LTC7890-BZ operates over an input voltage range from 16V to 72V, while the LTC7890 can operate up to 100V. The EVAL-LTC7890-BZ evaluation circuit produces two outputs: 5V and 12V, with up to 10A on each output. EVAL-LTC7890-BZ is configured with sense resistors for current sensing. A mode selector allows the EVAL-LTC7890-BZ to operate in forced continuous operation, pulse-skipping or Burst Mode® operation during light loads. The EXTVCC pin permits the LTC7890 to be powered from the output of the switching regulator or other available source, reducing power dissipation, and improving efficiency. Refer to the LTC7890 data sheet for a complete description of the part operation and application information.

The performance summary table summarizes the performance of the evaluation circuit at room temperature. The evaluation circuit can be easily modified for different applications, including 2-phase single output. The LTC7890 is housed in a 40-lead (6mm × 6mm), side wettable, QFN package. Refer to the data sheet in conjunction with this EVAL-LTC7890-BZ evaluation circuit user guide.

Design files for this circuit board are available at www.analog.com.

EVAL-LTC7890-AZ
High Frequency, Dual Output, Step-Down Supply with EPC GaN FETs
EVAL-LTC7890-AZ Board Photo Angle View EVAL-LTC7890-AZ Board Photo Top View EVAL-LTC7890-AZ Board Photo Bottom View
EVAL-LTC7890-BZ
High Frequency, Dual Output, Step-Down Supply with Si FETs
EVAL-LTC7890-BZ Board Photo Angle View EVAL-LTC7890-BZ Board Photo Top View EVAL-LTC7890-BZ Board Photo Bottom View

Latest Discussions

Recently Viewed