LTC7878

RECOMMENDED FOR NEW DESIGNS

70V Parallelable 4-Switch Buck-Boost Controller with Inductor DCR Current Sensing

Viewing:

Overview

  • Single Inductor Architecture Allows VIN Above, Below or Equal to the Regulated VOUT
  • Synchronous Rectification: Up to 98% Efficiency
  • Wide VIN Voltage Range: 5V to 70V
  • ±1% Output Voltage Accuracy: 1V ≤ VOUT ≤ 70V
  • DCR or RSENSE Current Sensing
  • Peak Current Mode Control in Buck/Boost/Buck-Boost Mode
  • Programmable Input or Output Current Regulation
  • 7V NMOS Gate Drivers
  • Phase-Lockable Frequency (100kHz to 600kHz)
  • Multiphase/Multi-ICs Parallel Operation
  • Selectable Continuous or Pulse-Skipping Mode Operation and Inductor Peak Current Limits
  • Small 32-Lead 5mm × 5mm QFN Package
  • 48-Lead 7mm x 7mm x 0.75mm LFCSP Package
LTC7878
70V Parallelable 4-Switch Buck-Boost Controller with Inductor DCR Current Sensing
LTC7878 Application Circuit LTC7878 Performance Graph LTC7878 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC7878

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC7878
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2931A

OBSOLETE: LTC7878 | High Efficiency Buck-Boost Converter

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-LTC7878-AZ.

Demonstration circuit 2931A is a buck-boost regulator featuring the LTC7878. The DC2931A operates from a 9V to 55V input voltage range and generates a 12V, 6A output. The LTC7878 has a precision voltage reference that can generate an output voltage with 1% tolerance over the full operating conditions. The 260kHz switching frequency operation results in a small and efficient circuit. The converter achieves over 97% efficiency with 6A load. The demonstration circuit can be easily modified to regulate output voltages from 1V to 70V.

The DC2931A provides a high-performance, cost-effective solution for generating a 12V output. The LTC7878 data sheet gives a complete description of this part, its operation, and application information. Refer to it in conjunction with the demo manual.

eval board
EVAL-LTC7878-AZ

70V Parallel Dual Phase 4-Switch Buck-Boost Controller

Product Details

Evaluation circuit EVAL-LTC7878-AZ features the LTC®7878: a 70V parallelable buck-boost controller with inductor DCR current sensing. The LTC7878 is a four-switch buck-boost switching regulator designed to operate above, below, or equal to the output voltage safely and easily. The constant-frequency, peak-current mode architecture allows phase-lockable switching frequency up to 600kHz. A programmable input or output current loop regulates the average input or output current loop, making it suitable for battery charging applications. Additionally, with a wide 5V to 70V input and output range and seamless, low-noise transition between operating regions, the LTC7878 is ideal for industrial and telecom systems.

The EVAL-LTC7878-AZ operates from a 18V to 65V input voltage range and generates an output of 24V and at least a 20A load. The board features two LTC7878’s in parallel to achieve very high power. The parallel operation is set to a switching frequency of 100kHz, which results in an efficient circuit. Both phases are set 180° offset to interleave the switching while still providing great current sharing.

The LTC7878 has a precision voltage reference that can generate an output voltage with a 1% tolerance over the full operating conditions. The converter achieves over 98% efficiency with a 20A load at full operating VIN.

This board can be easily modified to regulate output voltages from 1V to 70V. Its multiphase/multi-ICs parallel operation feature allows for simple alterations for higher power.

The EVAL-LTC7878-AZ provides a high-performance, cost-effective solution for generating a 24V output. The LTC7878 data sheet gives a complete description of this part, its operation, and applications information. The data sheet must be read in conjunction with this user guide for EVAL-LTC7878-AZ. Design files for this circuit board are available at www.analog.com.

eval board
EVAL-LTC7878-BZ

70V Parallel Five-Phase 4-Switch Buck-Boost Controller

Product Details

The evaluation circuit EVAL-LTC7878-BZ features the LTC®7878: a 70V parallelable buck-boost controller with inductor DCR current sensing. The LTC7878 is a four-switch buck-boost switching regulator designed to operate above, below, or equal to the output voltage safely and easily. The constant-frequency, peak-current mode architecture allows phase-lockable switching frequency up to 600kHz. A programmable input or output current loop regulates the average input or output current loop, making it suitable for battery charging applications. Additionally, with a wide 5V to 70V input and output range and seamless, low-noise transition between operating regions, the LTC7878 is ideal for industrial and telecom systems.

The EVAL-LTC7878-BZ operates from a 36V to 65V input voltage range and generates an output of 48V and at least a 5.5kW output power. The board features five LTC7878’s in parallel to achieve very high power. The parallel operation is set to a switching frequency of 150kHz, which results in an efficient circuit. The adjacent outputs are phase shifted by 72° offset to interleave the switching while still providing great current sharing.

The LTC7878 has a precision voltage reference that can generate an output voltage with a 1% tolerance over the full operating conditions. The converter achieves over 98% efficiency with a 5.5kW output power at full operating VIN.

This board can be easily modified to regulate output voltages from 1V to 70V. Its multiphase/multi-ICs parallel operation feature allows for simple alterations for higher power.

The EVAL-LTC7878-BZ provides a high-performance, cost-effective solution for generating a 48V output. The LTC7878 data sheet gives a complete description of this part, its operation, and applications information. The data sheet must be read in conjunction with this user guide for EVAL-LTC7878-BZ.

DC2931A
OBSOLETE: LTC7878 | High Efficiency Buck-Boost Converter
DC2931A Evaluation Board DC2931A Evaluation Board - Top View DC2931A Evaluation Board - Bottom View
EVAL-LTC7878-AZ
70V Parallel Dual Phase 4-Switch Buck-Boost Controller
EVAL-LTC7878-AZ Board Photo Angle View EVAL-LTC7878-AZ Board Photo Top View EVAL-LTC7878-AZ Board Photo Bottom View
EVAL-LTC7878-BZ
70V Parallel Five-Phase 4-Switch Buck-Boost Controller
EVAL-LTC7878-BZ Board Photo Angle View EVAL-LTC7878-BZ Board Photo Top View EVAL-LTC7878-BZ Board Photo Bottom View

Latest Discussions

Recently Viewed