LTC4263-1

NOT RECOMMENDED FOR NEW DESIGNS

High Power Single PSE Controller with Internal Switch

Viewing:

Overview

  • 30W PSE Output Power
  • IEEE 802.3af® Compatible
  • Operation from a Single 56V Supply
  • Fully Autonomous Operation Without a Microcontroller
  • Internal MOSFET with Thermal Protection
  • Precision Inrush Control with Internal Sense Resistor
  • Forced Current PD Detection for Noise Immunity
  • AC and DC Disconnect Sensing
  • Legacy PD Detection
  • Robust Short-Circuit Protection
  • Pin-Selectable Detection Backoff for Midspan PSEs
  • LED Driver Indicates Port On and Blinks Status Codes
  • Available in a Miniature14-Pin 4mm × 3mm DFN Package
LTC4263-1
High Power Single PSE Controller with Internal Switch
Single-Port Fully Autonomous High Power PSE Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power-over-Ethernet (PoE) Controllers 1
LTC4274A/LTC4274C Single PoE/PoE+/LTPoE++ PSE Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC4263-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed