LTC4258

NOT RECOMMENDED FOR NEW DESIGNS

Quad IEEE 802.3af Power over Ethernet Controller with Integrated Detection

Viewing:

Part Details

  • Controls Four Independent -48V Powered Ethernet Ports
  • Each Port Includes:
    • IEEE 802®.3af Compliant PD Detection and Classification
    • Output Current Limit with Foldback
    • Short-Circuit Protection with Fast Gate Pull-Down
    • PD Disconnect Using DC Sensing
    • Power Good Indication Operates Autonomously or by I2C Control
  • 4-Bit Programmable Digital Address Allows Control of Up to 64 Ports
  • Programmable INT Pin Eliminates Software Polling
  • Current and Duty Cycle Limits Protect External FETs
  • Available in a 36-Pin SSOP Package
LTC4258
Quad IEEE 802.3af Power over Ethernet Controller with Integrated Detection
Figure 1. Complete 4-Port Powered Ethernet Power Source Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed