LTC3734

PRODUCTION

Single-Phase, High Efficiency DC/DC Controller for Intel Mobile CPUs

Viewing:

Overview

  • Wide Input Voltage Range: 4V to 30V
  • ±1% Output Voltage Accuracy
  • 6-Bit IMVP-IV VID Code: VOUT = 0.7V to 1.708V
  • Intel Compatible Power Saving Mode (PSIB)
  • Power Good Output with Adaptive Masking
  • Lossless Voltage Positioning
  • Resistor Programmable VOUT at Boot-Up and Deeper Sleep State
  • Resistor Programmable Deep Sleep Offset
  • Programmable Fixed Frequency: 210kHz to 550kHz
  • Adjustable Soft-Start Current Ramping
  • Foldback Output Current Limit
  • Short-Circuit Shutdown Timer with Defeat Option
  • Overvoltage Protection
  • Available in 32-Lead 5mm × 5mm × 0.8mm (Profile) QFN Package
LTC3734
Single-Phase, High Efficiency DC/DC Controller for Intel Mobile CPUs
High Current Step-Down Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC538A

LTC3734EUH | Single Phase IMVP4 Power Supply, VIN = 7.5V to 24V, VOUT = 0.6V to 1.75V @ 15A

Product Details

DC538A: Demo Board for the LTC3734 Single-Phase, High Efficiency DC/DC Controller for Intel Mobile CPUs

DC538A
LTC3734EUH | Single Phase IMVP4 Power Supply, VIN = 7.5V to 24V, VOUT = 0.6V to 1.75V @ 15A
DC538A - Schematic

Latest Discussions

No discussions on LTC3734 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed