LTC3731

PRODUCTION

3-Phase, 600kHz, Synchronous Buck Switching Regulator Controller

Viewing:

Overview

  • 3-Phase Current Mode Controller with Onboard MOSFET Drivers
  • ±5% Output Current Matching Optimizes Thermal Performance and Size of Inductors and MOSFETs
  • Differential Amplifier Accurately Senses VOUT
  • ±1% VREF Accuracy Over Temperature
  • VOUT Range: 0.6V to 5.5V without Diffamp
  • VOUT Range: 0.6V to (VCC – 1.2V) with Diffamp
  • 250kHz to 600kHz Per Phase, PLL, Fixed Frequency
  • PWM, Stage Shedding or Burst Mode® Operation
  • OPTI-LOOP® Compensation Minimizes COUT
  • Adjustable Soft-Start Current Ramping
  • Short-Circuit Shutdown Timer with Defeat Option
  • Overvoltage Soft Latch
  • Adjustable Undervoltage Lockout Threshold
  • Selectable Phase Output for Up to 12-Phase Operation
  • Available in 5mm × 5mm QFN and 36-Pin Narrow (0.209") SSOP Packages
LTC3731
3-Phase, 600kHz, Synchronous Buck Switching Regulator Controller
Figure 1. High Current Triple Phase Step-Down Converter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3731
  • LTC3731H
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC721A-A

LTC3738CUHF/LTC3731CUH Demo Board | 6-Phase, 8V ≤ VIN ≤ 14V, VOUT = VRM9.X / 10.X @ 120A

Product Details

Demonstration circuits 721A-A and 721A-B are high current step-down converters for Intel VRM/VRD10 and VRM9 processor power applications. The 6-phase DC721A-A features two current-mode PolyPhaseTM controllers, the LTC3738CUHF (3-Phase Buck Controller for Intel VRM9/VRM10 with Active Voltage Positioning and the the LTC3731CUH (3-Phase, 600kHz, Synchronous Buck Switching Regulator Controller) and provides up to 120A output current. The input voltage is from 8V to 14V and the output voltage is controlled by the VID setting.

eval board
DC438A

LTC3731CG | 3-Phase, VIN = 9V to 14V, VOUT = 2.5V/1.8V @ 60A

Product Details

Demonstration circuit 438 is a triple phase, single output synchronous buck converter featuring the LTC3731CG. This circuit can be used for desktop computers and servers, notebook computers and other high output current DC/DC converters. The output voltage can be configured for either 2.5V or 1.8V and the maximum load current is 60A. The input voltage range of DC438 is 9V to 14V.

eval board
DC561A-B

LTC3731CUH (x2) | 6-Phase, 10V - 14VIN, 1.5VOUT @ 90A

Product Details

Demonstration circuit 561 is a high current stepdown PolyPhaseTM converter featuring the LTC3731 three-phase synchronous buck controller. The input voltage is from 10V to 14V and output is 1.5V. DC561A-A can provide up to 180A output current with a 12-phase buck circuit, while DC561A-B is a 6-phase buck converter with up to 90A output current. An optional VID controller circuit is available on both DC561A-A and DC561A-B demo circuits for output voltage programming.


 


eval board
DC561A-A

LTC3731CUH (x4) | 12-Phase, 10V - 14VIN, 1.5VOUT @ 180A

Product Details

Demonstration circuit 561 is a high current stepdown PolyPhaseTM converter featuring the LTC3731 three-phase synchronous buck controller. The input voltage is from 10V to 14V and output is 1.5V. DC561A-A can provide up to 180A output current with a 12-phase buck circuit, while DC561A-B is a 6-phase buck converter with up to 90A output current. An optional VID controller circuit is available on both DC561A-A and DC561A-B demo circuits for output voltage programming.


 


eval board
DC558A

LTC3731CUH Demo Board | 3-Phase, VIN = 5V to 14V, VOUT = 1.5V/60A

Product Details

Demonstration circuit 558 is a high current step-down PolyPhaseTM converter featuring the LTC3731 three phase synchronous buck controller. The demo circuit input voltage is from 5V to 14V and output is 1.5V/60A.



DC721A-A
LTC3738CUHF/LTC3731CUH Demo Board | 6-Phase, 8V ≤ VIN ≤ 14V, VOUT = VRM9.X / 10.X @ 120A
DC721A-A - Schematic
DC438A
LTC3731CG | 3-Phase, VIN = 9V to 14V, VOUT = 2.5V/1.8V @ 60A
DC438A - Schematic
DC561A-B
LTC3731CUH (x2) | 6-Phase, 10V - 14VIN, 1.5VOUT @ 90A
DC561A-B - Schematic
DC561A-A
LTC3731CUH (x4) | 12-Phase, 10V - 14VIN, 1.5VOUT @ 180A
DC561A-A - Schematic
DC558A
LTC3731CUH Demo Board | 3-Phase, VIN = 5V to 14V, VOUT = 1.5V/60A
DC558A - Schematic

Latest Discussions

Recently Viewed