LTC3621

RECOMMENDED FOR NEW DESIGNS

17V, 1A Synchronous Step-Down Regulator with 3.5μA Quiescent Current

Viewing:

Overview

  • Wide VIN Range: 2.7V to 17V
  • Wide VOUT Range: 0.6V to VIN
  • 95% Max Efficiency
  • Low IQ < 3.5μA, Zero-Current Shutdown
  • Constant Frequency (1MHz/2.25MHz)
  • Full Dropout Operation with Low IQ
  • 1A Rated Output Current
  • ±1% Output Voltage Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Synchronizable to External Clock
  • Pulse-Skipping, Forced Continuous, Burst Mode® Operation
  • Internal Compensation and Soft-Start
  • Overtemperature Protection
  • Compact 6-Lead DFN (2mm × 3mm) Package or Thermally-Enhanced MS8E Package with Power Good Output and Independent SGND Pin
  • AEC-Q100 Qualified for Automotive Applications

The LTC3621/LTC3621-2 is a high efficiency 17V, 1A synchronous monolithic step-down regulator. The switching frequency is fixed to 1MHz or 2.25MHz with a ±40% synchronizing range. The regulator features ultralow quiescent current and high efficiencies over a wide VOUT range.

The step-down regulator operates from an input voltage range of 2.7V to 17V and provides an adjustable output range from 0.6V to VIN while delivering up to 1A of output current. A user-selectable mode input is provided to allow the user to trade off ripple noise for light load efficiency; Burst Mode operation provides the highest efficiency at light loads, while pulse-skipping mode provides the lowest voltage ripple. The MODE pin can also be used to allow the user to sync the switching frequency to an external clock.

LTC3621 Options
Part Name Frequency VOUT
LTC3621 1.00MHz Adjustable
LTC3621-3.3 1.00MHz 3.3V
LTC3621-5 1.00MHz 5V
LTC3621-2 2.25MHz Adjustable
LTC3621-23.3 2.25MHz 3.3
LTC3621-25 2.25MHz 5V

Applications

  • Portable-Handheld Scanners
  • Industrial and Embedded Computing
  • Automotive Applications
  • Emergency Radio

LTC3621
17V, 1A Synchronous Step-Down Regulator with 3.5μA Quiescent Current
LTC3621/LTC3621-2 Application Circuit LTC3621/LTC3621-2 Pin Configuration LTC3621/LTC3621-2 Pin Configuration LTC3621/LTC3621-2 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 2
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1864A

LTC3621-2 Demo Board | 2.25MHz, 2.7V ≤ VIN ≤ 17V, VOUT = 1.2V/1.8V/2.5V/3.3V/5V/Adj @ 1A

Product Details

Demonstration circuit 1864A is a step-down converter, capable of delivering up to 1A of output current from a minimum input voltage of 2.7V. The DC1864A uses the power-saving LTC3621-2 2.25MHz monolithic synchronous buck regulator that comes in a tiny 2mm × 3mm 6-lead DFN package. The LTC3621-2 IC quiescent currents can be as low as 3.5μA in normal operation, and less than 0.1μA in shutdown. The output voltage range of the DC1864A is from as low as 0.6V, the reference voltage of the LTC3621‑2, to as high as the maximum input voltage, 17V.


 


eval board
DC1863A

LTC3621 Demo Board | 1MHz, 2.7V ≤ VIN ≤ 17V, VOUT = 1.2V/1.8V/2.5V/3.3V/5V/Adj @ 1A

Product Details

Demonstration circuit 1863 is a step-down converter, capable of delivering up to 1A of output current from a minimum input voltage of 2.7V. The DC1863A uses the power-saving LTC3621 1MHz monolithic synchronous buck regulator in a small 8-lead MS8 package. The LTC3621 IC quiescent currents can be as low as 3.5μA in normal operation, and less than 0.1μA in shut down. The output voltage range of the DC1863A is from as low as 0.6V, the reference voltage of the LTC3621, to as high as the maximum input voltage, 17V.


 


eval board
AD-FMCXMWBR1-EBZ

FMC X-Microwave Compatible Level Translator and Power Supply Kit

Features and Benefits

  • FMC-compatible form factor
  • Powered from FMC connector with external supply possibility
  • Provides level translation and various supply values
  • Compatible with RaspberryPi X-MW controller 

Product Details

The AD-FMCXMWBR1-EBZ is a level translator and power supply board, with FMC-compatible form factor. It is powered from the FMC connector, with the possibility to add an external supply, for application that require higher load currents. In this case, the external supply is prioritized. 

AD-FMCXMWBR1-EBZ allows multiple level translated digital communications paths between a controller/FPGA device and X-MW blocks. The module provides multiple supply voltages with high current capability, that can be used to bias the X-MW blocks or other IC’s in a prototype design.

APPLICATIONS

  • RF and Microwave designs
  • Voltage level translation
  • General-purpose software radios
  • Radar systems
  • Point to point communication systems
  • Multiple input/multiple output (MIMO) radios
  • Automated test equipment

eval board
ADMV96S-WGBE-EK1

60 GHz Wireless Connector

Features and Benefits

  • Allows evaluation and prototyping of 60 GHz wireless data links to replace traditional mechanical connectors in moving joints
  • 1 Gbps Ethernet interface on both sides of the wireless data link
  • Fully programmable system allowing ultimate flexibility for custom developments
  • Open-source software stack for firmware development  
  • Open-source GUI for system configuration, monitoring, and control

Product Details

The ADMV96S-WGBE-EK1 is a complete evaluation and prototyping system for 60 GHz wireless data links. It consists of a pair of receiver and transmitter boards with a 1Gbp Ethernet interface on each side of the wireless link.

The 60 GHz wireless link is implemented by the ADMV9615 and ADMV9525 modules. These are coupled with a SerDes device which translates the modules’ SGMII interface to RGMII so that it can be connected to an ADIN1300 industrial low latency and low power 1 Gbps Ethernet PHY. This enables each side of the wireless link to act as an Ethernet port and essentially create a seamless wire-like connection between two ends of an Ethernet cable.

The on-board MAX32650 ultralow power ARM® Cortex®-M4 microcontroller controls the system’s operation and implements the algorithms to configure the wireless link in real time so that optimal link quality is constantly maintained over temperature and various operating conditions. An open-source software stack is provided for firmware development as well as reference applications. The MAX32650 can be programmed through a programming port which can also be used for firmware debugging.

The two sides of the wireless link are mounted on an adjustable rail so that the system can be configured and tested for various distances between the links. Each side of the link is powered from an external 12 V power supply.

An open-source GUI is provided for system configuration, monitoring, and control from a host PC.

APPLICATIONS

  • 60 GHz wireless data links for industrial and medical high data rate applications
  • High speed data for rotating applications, such as slip rings and magnetic resonance imaging systems
  • Autonomous guided vehicles
  • Mechanical Connector replacement

DC1864A
LTC3621-2 Demo Board | 2.25MHz, 2.7V ≤ VIN ≤ 17V, VOUT = 1.2V/1.8V/2.5V/3.3V/5V/Adj @ 1A
DC1864A - Schematic
DC1863A
LTC3621 Demo Board | 1MHz, 2.7V ≤ VIN ≤ 17V, VOUT = 1.2V/1.8V/2.5V/3.3V/5V/Adj @ 1A
DC1863A Demo Board DC1863A Demo Board DC1863A Demo Board DC1863A Demo Board DC1863A - Schematic
AD-FMCXMWBR1-EBZ
FMC X-Microwave Compatible Level Translator and Power Supply Kit
AD-FMCXMWBR1-EBZ FMC X-Microwave Protoplate Board AD-FMCXMWBR1-EBZ-KIT
ADMV96S-WGBE-EK1
60 GHz Wireless Connector
ADMV96S-WGBE-EK1-Block-Diagram ADMV96S-WGBE-EK1 Angle Projection ADMV96S-WGBE-EK1 Side Projection

Reference Designs

Xilinx BASYS 3 - Top View
Xilinx Basys 3 Artix-7 FPGA Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Xilinx Basys 3 Artix-7 FPGA Board
Xilinx BASYS 3 - Top View
Xilinx Basys 3 - Bottom View
Basys 3 Power Tree

Latest Discussions

Recently Viewed