Overview

Features & Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Circuit Description

Digilent’s Basys 3 board is an entry level evaluation platform featuring the Artix-7 FPGA.

Rail/Function Part Number General Description of Part
1.0V: FPGA Core LTC3633 Dual Channel 3A, 15V Monolithic Synchronous Step-Down Regulator
1.8V : FPGA Auxiliary and RAM LTC3621 17V, 1A Synchronous Step-Down Regulator with 3.5µA Quiescent Current
3.3V : FPGA IO, USB port, Clocks, Flash, PMOD LTC3633 Dual Channel 3A, 15V Monolithic Synchronous Step-Down Regulator