LT5560

PRODUCTION

0.01MHz to 4GHz Low Power Active Mixer

Viewing:

Overview

  • Up or Downconverting Applications
  • Noise Figure: 9.3dB Typical at 900MHz Output
  • Conversion Gain: 2.4dB Typical
  • IIP3: 9dBm Typical at ICC = 10mA
  • Adjustable Supply Current: 4mA to 13.4mA
  • Low LO Drive Level: –2dBm
  • Single-Ended or Differential LO
  • High Port-to-Port Isolation
  • Enable Control with Low Off-State Leakage Current
  • Single 2.7V to 5V Supply
  • Small 3mm × 3mm DFN Package

The LT5560 is a low power, high performance broadband active mixer. This double-balanced mixer can be driven by a single-ended LO source and requires only –2dBm of LO power. The balanced design results in low LO leakage to the output, while the integrated input amplifier provides excellent LO to IN isolation. The signal ports can be impedance matched to a broad range of frequencies, which allows the LT5560 to be used as an up- or down-conversion mixer in a wide variety of applications.

The LT5560 is characterized with a supply current of 10mA; however, the DC current is adjustable, which allows the performance to be optimized for each application with a single resistor. For example, when biased at its maximum supply current (13.4mA), the typical upconverting mixer IIP3 is +10.8dBm for a 900MHz output.

Applications

  • Portable Wireless
  • CATV/DBS Receivers
  • WiMAX Radios
  • PHS Basestations
  • RF Instrumentation
  • Microwave Data Links
  • VHF/UHF 2-Way Radios

LT5560
0.01MHz to 4GHz Low Power Active Mixer
Low Cost 900MHz Downconverting Mixer IFOUT and IM3 Levels vs RF Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC991A

LT5560EDD | Low Power Down-Converting Mixer, RFin = 660-1150MHz, IFout = 90-190M

Product Details

DC991A: Demo Board for the LT5560 0.01MHz to 4GHz Low Power Active Mixer.

eval board
DC963B

LT5560EDD | Low Power Up-Converting Mixer, Input 45-190MHz, Output 850-935MHz.

Product Details

DC963B: Demo Board for the LT5560 0.01MHz to 4GHz Low Power Active Mixer.

eval board
DC1027A

LT5560EDD | Low Power Down-Conversion Mixer, Input 79-300MHz, Output 3-67MHz.

Product Details

DC1027A - Demo Board for LT5560 0.01MHz to 4GHz Low Power Active Mixer

DC991A
LT5560EDD | Low Power Down-Converting Mixer, RFin = 660-1150MHz, IFout = 90-190M
DC991A Demo Board DC991A Demo Board DC991A Demo Board DC991A Demo Board DC991A - Schematic
DC963B
LT5560EDD | Low Power Up-Converting Mixer, Input 45-190MHz, Output 850-935MHz.
DC963B Demo Board DC963B Demo Board DC963B Demo Board DC963B Demo Board DC963B - Schematic
DC1027A
LT5560EDD | Low Power Down-Conversion Mixer, Input 79-300MHz, Output 3-67MHz.
DC1027A - Schematic

Latest Discussions

Recently Viewed