LT3682

PRODUCTION

1A Micropower Step-Down Switching Regulator

Viewing:

Overview

  • Wide Input Range:
    • Operation from 3.6V to 36V
    • Overvoltage Lockout Protects Circuits through 60V Transients
  • 1A Output Current
  • Low Ripple Burst Mode® Operation
    • IQ = 75μA at 12VIN to 3.3VOUT
    • Output Ripple < 15mVP-P
  • Adjustable Switching Frequency: 250kHz to 2.2MHz
  • Short-Circuit Protected
  • Synchronizable Between 300kHz and 2.2MHz
  • 0.8V Feedback Reference Voltage
  • Output Voltage 0.8V to 20V
  • Soft-Start Capability
  • Power Good Flag
  • Small 12-Pin Thermally Enhanced 3mm × 3mm DFN Package

The LT3682 is an adjustable frequency (250kHz to 2.2MHz) monolithic buck switching regulator that accepts input voltages up to 36V. A high efficiency 0.5Ω switch is included on the device along with a boost diode and the necessary oscillator, control, and logic circuitry. Current mode topology is used for fast transient response and good loop stability. A SYNC pin allows the user to synchronize the part to an external clock, and to choose between Low Ripple Burst Mode operation and standard PWM operation.

The Low Ripple Burst Mode maintains high efficiency at low output currents while keeping output ripple below 15mV in typical applications. Shutdown reduces input supply current to less than 1μA while a resistor and capacitor on the RUN/SS pin provide a controlled output voltage ramp (soft-start). A power good flag signals when VOUT reaches 90% of the programmed output voltage. Protection circuitry senses the current in the power switch and external Schottky catch diode to protect the LT3682 against short-circuit conditions. Frequency foldback and thermal shutdown provide additional protection.

The LT3682 is available in a 12-Pin 3mm × 3mm DFN with exposed pad for low thermal resistance.

Applications

  • Automotive Battery Regulation
  • Automotive Entertainment Systems
  • Industrial Supplies
  • Power for Portable Products
  • Distributed Supply Regulation

LT3682
1A Micropower Step-Down Switching Regulator
5V Step-Down Converter Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 2
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3682
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1222A

LT3682EDD Demo Board | 6.9V ≤ VIN ≤ 36V (60V Transients), VOUT = 5V @ 2A

Product Details

Demonstration circuit 1222 is a monolithic stepdown DC/DC switching regulator featuring the LT3682. The demo board is designed for 5V at 1A (VIN > 12V) from a 6.9V to 36V input, with transients up to 60V.


 


DC1222A
LT3682EDD Demo Board | 6.9V ≤ VIN ≤ 36V (60V Transients), VOUT = 5V @ 2A
DC1222A - Schematic

Latest Discussions

No discussions on LT3682 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed