HMC983

LAST TIME BUY

DC - 7 GHz Fractional-N Divider and Frequency Sweeper

Viewing:

Overview

  • Wideband: DC - 7 GHz Input
    • 20-bit Frequency Divider
  • Low Noise: -160 dBc/Hz
  • Low Spurious: Largest Spurious - 95 dBc
  • 48-bit 100 MHz Delta-Sigma Modulator (DSM)
    • Configurable DSM Size
    • Programmable Seed
    • Phase Step
  • Integrated Frequency Sweeper
    • Linear, Coherent Sweeps
    • 2-Way, 1-Way, & User Defined Sweep Modes
    • Automatic or Triggered
    • Programmable Seed
    • SPI & External Triggering
  • 5-GPIO's, can be used for External DSM
  • Cycle Slip Prevention Support with PFD Chip (HMC984LP4E)
  • Differential VCO Input & Divider Output
  • Programmable Output Current Control:
    • 5 mA to 17.5 mA Open Collector Output Driver
  • 32 Lead 5×5mm SMT Package
HMC983
DC - 7 GHz Fractional-N Divider and Frequency Sweeper
hmc983lp5e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADF4159 RECOMMENDED FOR NEW DESIGNS Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-HMC983/984

HMC983/HMC984 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC983 and HMC984.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC983/984
HMC983/HMC984 Evaluation Board
HMC984 Evaluation Board HMC984 Evaluation Board - Top View HMC984 Evaluation Board - Bottom View HMC984/HMC983 Evaluation Board

Latest Discussions

Recently Viewed