HMC815

Obsolete

GaAs MMIC I/Q Upconverter, 21 - 27 GHz

Viewing:

Overview

  • High Conversion Gain: 12 dB
  • Sideband Rejection: -20 dBc
  • 2 LO to RF Isolation: 10 dB

  • Output IP3: +27 dBm
  • 32 Lead Ceramic 5x5mm SMT Package: 25mm²

The HMC815LC5 is a compact GaAs MMIC I/Q upconverter in a leadless RoHS compliant SMT package. This device provides a small signal conversion gain of 12 dB with -20 dBc of sideband rejection. The HMC815LC5 utilizes a driver amplifier preceded by an I/Q mixer where the LO is driven by an active x2 multiplier. IF1 and IF2 mixer inputs are provided and an external 90° hybrid is needed to select the required sideband. The I/Q mixer topology reduces the need for filtering of the unwanted sideband. The HMC815LC5 is a much smaller alternative to hybrid style single sideband upconverter assemblies and it eliminates the need for wire bonding by allowing the use of surface mount manufacturing techniques.

Applications

  • Point-to-Point and Point-to-Multi-Point Radio
  • Military Radar, EW & ELINT
  • Satellite Communications
  • Sensors

Suggested Replacement Parts

HMC815B RECOMMENDED FOR NEW DESIGNS

21 GHz to 27 GHz, GaAs, MMIC, I/Q Upconverter

HMC815
GaAs MMIC I/Q Upconverter, 21 - 27 GHz
hmc815lc5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC815B RECOMMENDED FOR NEW DESIGNS 21 GHz to 27 GHz, GaAs, MMIC, I/Q Upconverter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC815LC5
HMC815LC5 Evaluation Board

Latest Discussions

Recently Viewed