HMC6300

RECOMMENDED FOR NEW DESIGNS

60 GHz Millimeterwave Transmitter, 57 GHz to 64 GHz

Viewing:

Overview

  • Frequency band: 57 GHz to 64 GHz
  • RF signal bandwidth: up to 1.8 GHz
  • Output power for 1 dB compression: 15 dBm
  • Gain: 5 dB to 35 dB
  • Digital and analog RF and IF gain control
  • Integrated frequency synthesizer
  • Integrated image reject filter
  • Partially external loop filter
  • Support for external local oscillator (LO)
  • On-chip temperature sensor
  • Support for 256 QAM modulation
  • Integrated minimum shift keying (MSK) modulator
  • Universal analog I/Q baseband interface
  • 3-wire serial digital interface
  • 65-ball, RoHS compliant, wafer level ball grid array
HMC6300

60 GHz Millimeterwave Transmitter, 57 GHz to 64 GHz

HMC6300 Functional Block Diagram HMC6300 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
RF Analog Transceivers 2
ADMV9611 RECOMMENDED FOR NEW DESIGNS 60 GHz Millimeterwave Short Data Link
ADMV9621 RECOMMENDED FOR NEW DESIGNS 60 GHz Millimeterwave Short Data Link
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-HMC6300

HMC6300 Evaluation Board

Features and Benefits

  • 60 GHz evaluation kit designed for quick evaluation of the HMC6300 and HMC6301 transmit/receive chipset
  • Demonstration platform allows easy integration of the HMC6300 and HMC6301 radio link with a baseband modem for over the air transmission

Product Details

The EK1HMC6350 evaluation kit allows users to set up a half-duplex, 60 GHz millimeter wave link using standard baseband analog interfaces. MMPX and 1.85 mm connectors are provided to interface with third party test equipment or millimeter wave antennas. The EK1HMC6350 evaluation kit includes a USB interface and graphical user interface (GUI) software, the HMC6300/HMC6301 Graphical User Interface, allowing the user to program the HMC6300 and HMC6301 by writing to the device registers.


There are two motherboards in the kit: an HMC6300 motherboard with the TX module location populated and the HMC6301 motherboard with the RX module location populated.


Full specifications on the HMC6300 and HMC6301 are available in the HMC6300 and HMC6301 data sheets, which should be consulted in conjunction with user guide UG-1031 when working with the evaluation board.

EVAL-HMC6300
HMC6300 Evaluation Board
EV1HMC6300BG46_Angle-web EV1HMC6300BG46_Bottom-web EV1HMC6300BG46_Top-web

Latest Discussions

Recently Viewed