HMC219B

RECOMMENDED FOR NEW DESIGNS

2.5 GHz to 7.0 GHz GaAs, MMIC Fundamental Mixer

Viewing:

Overview

  • Conversion loss: 9 dB typical
  • LO to RF isolation: 40 dB typical
  • LO to IF isolation: 35 dB typical
  • RF to IF isolation: 22 dB typical
  • Input IP3: 18 dBm typical
  • Input P1dB: 11 dBm typical
  • Input IP2: 55 dBm typical
  • Passive double balanced topology
  • 8-lead, 3 mm × 3 mm, MINI_SO_EP
HMC219B
2.5 GHz to 7.0 GHz GaAs, MMIC Fundamental Mixer
HMC219B Functional Block Diagram HMC219B Pin Configuration HMC219B Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC219B
HMC219B Evaluation Board
EV-1HMC219BM58GEANGLE-web EV-1HMC219BM58GEBOTTOM-web EV-1HMC219BM58GETOP-web
EVAL-HMC219B
HMC219B Evaluation Board
EV-1HMC219BM58GEANGLE-web EV-1HMC219BM58GEBOTTOM-web EV-1HMC219BM58GETOP-web

Latest Discussions

Recently Viewed