Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1122

RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator

Viewing:

Overview

  • Attenuation range: 0.5 dB LSB steps to 31.5 dB
  • Low insertion loss
    • 1.1 dB at 1 GHz
    • 1.3 dB at 2 GHz
  • Typical step error: less than ±0.1 dB
  • Excellent attenuation accuracy
  • Safe state transitions
  • High linearity
    • Input 0.1dB compression (P0.1dB): 30 dBm typical
    • Input third-order intercept (IP3): 55 dBm typical
  • RF settling time (0.05 dB final RF output): 250 ns
  • Low phase shift error: 6° at 1 GHz
  • Single supply operation: 3.3 V to 5 V
  • ESD rating: Class 2 (2 kV HBM)
  • 24-lead, 4 mm × 4 mm LFCSP package: 16 mm2
  • Pin compatible to the HMC624A
HMC1122

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator

HMC1122 Functional Block Diagram HMC1122  Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

IBIS Model 1

S-Parameter 1


Evaluation Kits

EVAL-HMC1122
HMC1122 Evaluation Board
EV2HMC1122LP4M-Angle (1)-web EV2HMC1122LP4M-Angle (2)-web EV2HMC1122LP4M-Bottom-web EV2HMC1122LP4M-Top-web

Latest Discussions

Recently Viewed