ADuM6410
PRODUCTIONRobust 3.75 kV rms Quad-Channel Isolator with Integrated DC-to-DC Converter & 0 Reverse Channels
- Part Models
- 2
- 1ku List Price
- Starting From $7.14
Overview
- isoPower integrated, isolated dc-to-dc converter
- Up to 150 mW output power
- Quad dc to 150 Mbps signal isolation channels
- 24-lead SSOP package with 5.3 mm creepage
- High temperature operation: 105°C
- High common-mode transient immunity: 100 kV/μs
- Safety and regulatory approvals
- UL 1577
- VISO = 3750 V rms for 1 minute
- IEC/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 573 V peak
- UL 1577
The ADuM6410/ADuM6411/ADuM6412 are quad-channel digital isolators with isoPower®, an integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., iCoupler® technology, the dc-to-dc converter provides regulated, isolated power that is adjustable between 3.15 V and 5.25 V.
The ADuM6410/ADuM6411/ADuM6412 eliminate the need for a separate, isolated dc-to-dc converters in low power, isolated designs. The iCoupler chip-scale transformer technology is used for isolated logic signals and for the magnetic components of the dc-to-dc converter. The result is a small form factor, total isolation solution.
The ADuM6410/ADuM6411/ADuM6412 isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).
Applications
- RS-232 transceivers
- Power supply startup bias and gate drives
- Isolated sensor interfaces
- Industrial PLCs
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Brochure 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM6410BRSZ | 24-Lead SSOP | ||
| ADUM6410BRSZ-RL7 | 24-Lead SSOP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADuM6420A | RECOMMENDED FOR NEW DESIGNS | Quad-Channel Isolators with Integrated DC-to-DC Converter (4:0 directionality) |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ADUM6410 yet. Have something to say?
Start a Discussion on EngineerZone®