ADUM320N
RECOMMENDED FOR NEW DESIGNS5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
- Part Models
- 16
- 1ku List Price
- Starting From $1.27
Overview
- High common-mode transient immunity: 180 kV/µs typical
- High robustness to radiated and conducted noise
- Low propagation delay
- 2 ns typical (10 ns maximum) for 5 V operation
- Low dynamic power consumption, <1.65 mA/ch at 1 Mbps
- 25 V to 5.5 V level translation
- 150 Mbps maximum guaranteed data rate
- High temperature operation: 125°C
- Safety and regulatory approvals
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 636 V peak, SOIC_N (R-8)
- VIORM = 1173 V peak, SOIC_IC (RI-8-1)
- UL 1577
- VISO = 3000 V rms for 1 minute, SOIC_N (R-8)
- VISO = 5700 V rms for 1 minute, SOIC_IC (RI-8-1)
- IEC/EN/CSA 62368-1
- IEC/CSA 61010-1
- IEC/CSA 60601-1
- CQC GB4943.1
- ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
- ±4 kV HBM ESD protection on input/output pins
- Fail-safe high (N1) or low (N0) options
- SOIC_N Backward compatibility with
- AEC-Q100 qualified for automotive applications
- Operating temperature range: −40°C to +125°C
The ADuM320N/ADuM321N are dual-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed, complementary metal-oxide semiconductor (CMOS) and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics and meet CISPR 32/EN 55032 Class B limits at 5 Mbps. The maximum propagation delay is 10 ns with a pulse width distortion of less than 3 ns at 5 V operation. Channel matching is hard at 3.0 ns maximum.
The ADuM320N/ADuM321N data channels are independent and are available in a variety of configurations with a withstand voltage rating of 5.7 kV RMS and 3.0 kV RMS (for more information, see the Ordering Guide section of the data sheet). The devices operate with the supply voltage on either side ranging from 2.25 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier.
Two different fail-safe options are available, by which the outputs transition to a predetermined state when the input power supply is not applied.
Applications
- Inverters
- Power supplies
- Industrial field bus isolation
- PWM controller signal isolation
- General-purpose multichannel isolation
Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Safety and Regulatory Compliance 1
Blog 1
Blog 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM320N0BRIZ | 8-Lead SOIC (Increased Creepage) | ||
| ADUM320N0BRIZ-RL | 8-Lead SOIC (Increased Creepage) | ||
| ADUM320N0BRZ | 8-Lead SOIC | ||
| ADUM320N0BRZ-RL7 | 8-Lead SOIC | ||
| ADUM320N0WBRIZ | 8-Lead SOIC (Increased Creepage) | ||
| ADUM320N0WBRIZ-RL | 8-Lead SOIC (Increased Creepage) | ||
| ADUM320N0WBRZ | 8-Lead SOIC | ||
| ADUM320N0WBRZ-RL7 | 8-Lead SOIC | ||
| ADUM320N1BRIZ | 8-Lead SOIC (Increased Creepage) | ||
| ADUM320N1BRIZ-RL | 8-Lead SOIC (Increased Creepage) | ||
| ADUM320N1BRZ | 8-Lead SOIC | ||
| ADUM320N1BRZ-RL7 | 8-Lead SOIC | ||
| ADUM320N1WBRIZ | 8-Lead SOIC (Increased Creepage) | ||
| ADUM320N1WBRIZ-RL | 8-Lead SOIC (Increased Creepage) | ||
| ADUM320N1WBRZ | 8-Lead SOIC | ||
| ADUM320N1WBRZ-RL7 | 8-Lead SOIC |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 0
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ADUM320N yet. Have something to say?
Start a Discussion on EngineerZone®