ADTR1101

RECOMMENDED FOR NEW DESIGNS

8GHz to 12GHz, 5W, Front-End IC

Viewing:

Part Details

  • Operates from 8.0GHz to 12GHz
  • 37dBm typical transmit state POUT at 8.5GHz to 11.5GHz
  • 35dB typical transmit state small signal gain at 8.5GHz to 11.5GHz
  • 23dB typical receive state small signal gain at 8.0GHz to 10.5GHz
  • Coupled power amplifier output for power detection
  • Integrated RF power detector on the transmit path
  • Integrated limiter on the receive path
ADTR1101
8GHz to 12GHz, 5W, Front-End IC
ADTR1101 Functional Block Diagram ADTR1101 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Request an NDA

For more information on the ADTR1101, contact TR.Modules@analog.com

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADTR1101

Evaluating the ADTR1101 8GHz to 12GHz, 5W, Front-End IC

Features and Benefits

  • 2-layer Rogers 4350 evaluation board with heat sink
  • End launch, 2.92mm RF connectors
  • Through calibration path (unpopulated)
  • Plug-in pulser control board

Product Details

The ADTR1101-EVALZ evaluation board is a 2-laver printed circuit board (PCB) fabricated from a 10mil thick, Rogers 4350B copper clad mounted to an aluminum heat spreader. The heat spreader assists in providing thermal relief and mechanical support to the PCB. Mounting holes on the heatsink allow attachment to a heatsink or thermal plate for thermal management.

The TXIN, ANT, RX_OUT, and CPLR ports are populated by 2.92mm, female coaxial connectors. All RF traces are 500 ground- ed coplanar waveguide. The ADTR1101-EVALZ is populated with components suitable for use over the -40°C to +105°C operating temperature range of the ADTR1101. To calibrate board trace losses, in both the transmit and receive paths, a through calibration path is provided. However, to use the through calibration path, RF connectors must be installed.

Access to the drain, ground, and gate control pins of the ADTR1101 is through two 24-pin headers.

Package ground leads and the exposed paddle connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical and thermal conduction to the heat spreader.

The ADTR1101-EVALZ ships with a pulser controller board, ADTR1011-DRAIN-PULSER, that plugs directly into its two headers. The pulser controller board contains a field effect transistor (FET) and FET driver, and it is used to operate the ADTR1101 in drain pulsed mode.

For full details on the ADTR1101, see the ADTR1101 data sheet, which must be consulted in conjunction with this user guide when using the ADTR1101-EVALZ evaluation board.

EVAL-ADTR1101
Evaluating the ADTR1101 8GHz to 12GHz, 5W, Front-End IC
EVAL-ADTR1101 Board Photo Angle View EVAL-ADTR1101 Board Photo Top View EVAL-ADTR1101 Board Photo Bottom View

Latest Discussions

Recently Viewed