ADRF5702

RECOMMENDED FOR NEW DESIGNS

Silicon Digital Attenuator, 0.125dB LSB, 8-Bit, 50MHz to 20GHz

Viewing:

Overview

  • Frequency range: 50MHz to 20GHz
  • Attenuation range: 31.875dB with 0.125dB step size
  • Low insertion loss
    • 1.4dB typical up to 6GHz (5V supply)
    • 1.8dB typical up to 12GHz (5V supply)
    • 2.6dB typical up to 20GHz (5V supply)
  • Attenuation accuracy: −(0.1 + 2.0% of attenuation state) typical up to 20GHz
  • Step error: −0.30dB typical up to 20GHz (5V supply)
  • High linearity
    • Input P0.1dB
      • Attenuation state < 8dB: 32dBm typical (5V supply)
      • Attenuation state ≥ 8dB: 29dBm typical (5V supply)
    • Input IP3
      • Attenuation state < 16dB): 55dBm typical (5V supply)
      • Attenuation state ≥ 16dB): 50dBm typical (5V supply)
  • High RF power handling
    • 27dBm average (ATTIN)
    • 32dBm peak (5V supply, attenuation state < 8dB)
    • 29dBm peak (5V supply, attenuation state ≥ 8dB)
    • 27dBm hot switching
  • RF amplitude settling time (50% triggered control to 0.05dB of final RF output): 140ns
  • Consistent return loss at all attenuation states
  • Single-supply operation: 5V or 3.3V
  • No low frequency spurs, and no internal voltage generation
  • Serial and parallel mode control, CMOS/LVTTL compatible
  • 24-terminal, 4.0mm × 4.0mm, land grid array (LGA) package
ADRF5702
Silicon Digital Attenuator, 0.125dB LSB, 8-Bit, 50MHz to 20GHz
ADRF5702 Functional Block Diagram ADRF5702 Pin Configuration ADRF5702 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

EM-Plugs

EM-Based RF Digital Twin Models

View Details

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5702

Evaluating the ADRF5702 Silicon Digital Attenuator, 0.125dB LSB, 8-Bit, 50MHz to 20GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5702 
  • Easy connection to test equipment
  • Additional through line for calibration

Product Details

The ADRF5702 is a 8-bit digital attenuator with 31.875dB attenuation range manufactured in the silicon on insulator (SOI) process.

This user guide describes the ADRF5702-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5702. A photograph of the evaluation board is shown in Figure 1 in User Guide.

EVAL-ADRF5702
Evaluating the ADRF5702 Silicon Digital Attenuator, 0.125dB LSB, 8-Bit, 50MHz to 20GHz
EVAL-ADRF5702 Board Photo Angle View EVAL-ADRF5702 Board Photo Top View EVAL-ADRF5702 Board Photo Bottom View

Latest Discussions

No discussions on ADRF5702 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed