User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADRF5702
- Easy connection to test equipment
- Additional through line for calibration
Product Details
The ADRF5702 is a 8-bit digital attenuator with 31.875dB attenuation range manufactured in the silicon on insulator (SOI) process.
This user guide describes the ADRF5702-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5702. A photograph of the evaluation board is shown in Figure 1 in User Guide.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- DC power supplies
- Network analyzer
Documentation & Resources
-
EVAL-ADRF5702 Gerber Files7/7/2025ZIP406 K