ADRF5060

RECOMMENDED FOR NEW DESIGNS

Nonreflective RF Path Selector SP3T with Bypass, 100MHz to 20GHz

Viewing:

Overview

  • Wideband frequency range: 100MHz to 20GHz
  • Nonreflective design with on-chip 50Ω terminations
  • Low insertion loss
    • 0.7dB typical to 12GHz (external path)
    • 0.95dB typical to 20GHz (external path)
    • 1.15dB typical to 12GHz (through path)
    • 1.3dB typical to 20GHz (through path)
  • High isolation
    • 50dB typical to 12GHz
    • 42dB typical to 20GHz
  • High input linearity
    • P0.1dB: >33dBm typical
    • Input IP3: >58dBm typical
  • High RF input power
    • 30dBm external paths
    • 18dBm terminated path
    • 30dBm hot switching
  • ESD ratings
    • HBM: ±1.25kV for all pins
    • CDM: ±500V for all pins
  • On time and off time (50% V1 or V2 to 10% to 90% of RFOUT): 60ns
  • 0.1dB RF settling time (50% V1 or V2 to 0.1dB of final RFOUT): 110ns
  • No low frequency spurs
  • 30-terminal, 4mm × 3mm, LGA packaging
ADRF5060
Nonreflective RF Path Selector SP3T with Bypass, 100MHz to 20GHz
ADRF5060 Functional Block Diagram ADRF5060  Pin Configuration ADRF5060 Chip Illustrator
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5060

Evaluating the ADRF5060 Nonreflective RF Path Selector SP3T with Bypass, 100MHz to 20GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5060 
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5060 is a SP3T switch with bypass, manufactured in a silicon on insulator (SOI) process.

This user guide describes the ADRF5060-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5060. Figure 1 shows a photograph of the evaluation board.

Full specifications on the ADRF5060 are available in the ADRF5060 data sheet from Analog Devices. Consult the ADRF5060 data sheet with this user guide when using the ADRF5060-EVALZ evaluation board.

EVAL-ADRF5060
Evaluating the ADRF5060 Nonreflective RF Path Selector SP3T with Bypass, 100MHz to 20GHz
EVAL-ADRF5060 Board Photo Angle View EVAL-ADRF5060 Board Photo Top View EVAL-ADRF5060 Board Photo Bottom View

Latest Discussions

No discussions on ADRF5060 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed